VHV900 - Bottom V-Groove Insert for Fiber Holding Blocks, Ø600 µm - Ø1200 µm Coating 
VHV900 - Bottom V-Groove Insert for Fiber Holding Blocks, Ø600 µm - Ø1200 µm Coating
Zoom
VHV900
Bottom V-Groove Insert for Fiber Holding Blocks, Ø600 µm - Ø1200 µm Coating

Part Number:VHV900 -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / EACH
Available:Today
RoHS:N/A
Price:$230.53
Add To Cart:
Qty :  
Release Date:Dec 11, 2020

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates