Soft Jaw Pliers for Lens Tubes
![](https://www.thorlabs.de/Images/GuideImages/5259_StrapWrench_5.jpg)
- Pliers for Tightening or Loosening Lens Tubes
- Non-Marring Contact Points
Application Idea
TGP1 Used to Tighten a Ø1" Lens Tube
onto an LMR1 Lens Mount
TGP1
![](../../images/loading-red.gif)
Please Wait
Thorlabs offers the TGP1 Soft Jaw Pliers for tightening or loosening lens tubes, optical posts, and delicate assemblies. These pliers are recommended for cylinders with diameters from 1/2" to 2.5".
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
![](https://www.thorlabs.de/images/TabImages/Soft_Jaw_Pliers_A2-150.jpg)
Click to Enlarge
Close-Up of the Four Adjustment Positions on the TGP1
- Ideal for Tightening and Loosening Ø1/2", Ø1", Ø30 mm, and Ø2" Lens Tubes
- Non-Marring, Smooth, Urethane Jaw Design
- Four Available Adjustment Positions
These non-marring Soft Jaw Pliers are ideal for securing and removing Ø1/2" to Ø2" Lens Tubes. Four locking adjustment positions let the pliers accept a wide range of cylindrical objects from Ø1/2" to Ø2.5". Additionally, the smooth, urethane jaw allows the pliers to grip objects without causing damage.