Ø1/2" Electrical Isolation Post Adapter
![](https://www.thorlabs.de/Images/GuideImages/1984_HalfInElecAcces_4.jpg)
- Electrically Isolated Mating Components
- Machined from a High-Strength Plastic with a High Dielectric Constant
TRE
(Top and Base Sold as a Set)
1/4"-20
(M6) Tap
1/4"-20
(M6) Stud
Post Not Included
8-32 (M4)
Studs
Adapts to Our Ø1/2" TR-Series Stainless Steel Posts
![](../../images/loading-red.gif)
Please Wait
This Isolation Post Adapter Set is designed for use with our Ø1/2" TR Series Posts in applications that require an instrument to be electrically isolated from its mating components. They are made from a high-strength plastic, which has a high dielectric constant.
Posted Comments: | |
user
 (posted 2022-03-30 05:38:19.35) Can this product withstand high temperatures (near 300 ºC) and is it sold in different sizes than M6 / M4? jdelia
 (posted 2022-03-31 10:36:10.0) Thank you for contacting Thorlabs. We unfortunately would not expect the TRE to be able to withstand temperatures that high, as it is made out of PET which has a melting point of ~260°C. We currently only offer it with the M6/M4 and 1/4"-20/8-32 taps. |