Mounted Axicons, UV Fused Silica


  • Transforms a Collimated Beam into a Ring
  • Uncoated and AR Coated Options Available
  • Ø1/2" or Ø1" Optics in SM-Threaded Housings

AX121M-A

1.0° Physical Angle,
Ø1/2", 350 - 700 nm

AX1205M

0.5° Physical Angle,
Ø1/2", Uncoated

AX2520M-B

20° Physical Angle, Ø1", 
650 - 1050 nm

AX2540M-C

40° Physical Angle, Ø1", 
1050 - 1700 nm

Axicon Ray Tracing Diagram

Related Items


Please Wait
Common Specifications
Substrate Material UV Fused Silicaa
Diameter 1/2" (12.7 mm) 1" (25.4 mm)
Diameter Tolerance +0.0 / -0.1 mm
Housing Threads
(Internal and External)
SM05
(0.535"-40)
SM1
(1.035"-40)
Apex Rounding Diameter (S1) <1.5 mm
Surface Quality (S1, S2) 40-20 Scratch-Dig
Surface Flatness (S2) <λ/10 at 633 nm
Surface Deviation (RMS) (S1) <0.05 µm
Surface Roughness (RMS) (S1) <6 Å
Clear Aperture (S1, S2) >80% of Diameter >90% of Diameter
Angular Tolerance ±0.01°
  • Click Link for Detailed Specifications on the Substrate Glass
Axicons Selection Guide
UV Fused Silica Axicons Unmounted
Mounted
ZnSe Axicons Unmounted

Zemax Files
Click on the red Document icon next to the item numbers below to access the Zemax file download. Our entire Zemax Catalog is also available.
Axicon Diagram
Click to Enlarge

The diagram above shows the definitions of thicknesses and angles used on this page.
Optic Cleaning Tutorial
Optical Coatings and Substrates

Features

  • Mounted Ø1/2" and Ø1" UV Fused Silica Axicons
  • Physical Angles Available: 0.5°, 1.0°, 2.0°, 5.0°, 10.0°, 20.0°, and 40.0°
  • Available Uncoated or with One of Three Broadband AR Coatings
    • 350 - 700 nm (-A Coating)
    • 650 - 1050 nm (-B Coating)
    • 1050 - 1700 nm (-C Coating)
  • Compatible with SM-Threaded Components
  • Unmounted UVFS Axicons Also Available

Applications

  • Laser Drilling
  • Optical Trapping
  • Optical Coherence Tomography (OCT)

An axicon, also known as a rotationally symmetric prism, is a lens that features one conical surface and one plano surface. They are commonly used to create a beam with a Bessel intensity profile or a conical, non-diverging beam. When converting a collimated beam into a ring, the plano side of the axicon should face the collimated source.

Available in Ø1/2" and Ø1" sizes, Thorlabs' mounted UV Fused Silica (UVFS) axicons feature internal and external SM05 (0.535"-40) and SM1 (1.035"-40) threaded housings, respectively, for compatibility with our line of SM-threaded components. These axicons are offered with physical angles from 0.5° to 40° and are precisely manufactured from high-quality UVFS, making them ideally suited for high-power laser applications. Housings are engraved with an infinity sign and arrow, which points in the direction of the infinite conjugate.

Mounted axicons are offered uncoated or with an antireflection coating deposited on both sides for one of three wavelength ranges: -A (350 - 700 nm), -B (650 - 1050 nm), or -C (1050 -1700 nm). The coating is deposited on both sides of each optic in order to improve transmission by reducing surface reflections from the lens to maximize transmission (Ravg < 0.5%). For a custom coating, please contact Tech Sales for a quote.

An axicon deflects light according to Snell's Law, which can be used to find the deflection angle:

Axicon Equation

where n is the index of refraction of the glass, α is the physical angle of the prism, and ß is the angle the deflected beam creates with the optical axis. Here, the refractive index of air is assumed to be 1. This interaction is illustrated in the reference image to the right. For more information, please see the Beam Shape tab above.

Custom Axicons
Thorlabs' UVFS Axicons are manufactured at the production facility in our headquarters in Newton, NJ. In-house manufacturing allows for full control over the production process, resulting in minimal apex rounding diameter. For more information, see the Beam Shape tab. Our optics business unit has a wide breadth of manufacturing capabilities that allow us to offer a variety of custom optics for both OEM sales and low quantity one-off orders. Custom physical angles and coatings are available with prices that are comparable to our stock offerings. Utilizing a unique, post-polishing process, we are able to offer Apex Rounding Diameters down to 0.7 mm and Surface Irregularities as low as 10 nm (RMS). Please contact Tech Sales to inquire about custom orders.

Thorlabs also offers Zinc Selenide Axicons with a broadband AR coating for 7 - 12 µm.

Axicon Beams

  • Bessel Beam: Non-Diffracting
  • Ring-Shaped Beam: Ideal for Laser Drilling
Bessel Function
Figure 1: The absolute value of a 0th order Bessel function. A true Bessel Beam requires each ring to have the same energy as the central peak, thus an infinite amount of energy is needed.

A Bessel beam is a non-diffracting beam of concentric rings, each having the same power as the central ring. Technically, a Bessel beam cannot be created as it requires infinite energy. A beam closely resembling a Bessel distribution can be generated by passing a Gaussian beam through an axicon and taking the projection of the beam close to the axicon’s conical surface. The absolute value of a 0th order Bessel function of the first kind is shown in Figure 1 (right).

When the beam is projected further from the lens, a single ring-shaped beam is formed. The beam is actually conical (i.e., diameter increases with distance), but the rays are non-diverging so that the thickness of the ring remains constant (see Figure 2). The ring's thickness will be half of the input laser beam's diameter. This type of beam is commonly used in laser-drilling applications.

Axicon Diagram

Figure 2: Axicon ray tracing diagram.

Apex Rounding

The intensity distributions of the resulting Bessel and ring-shaped Gaussian beams are influenced by tip imperfections. The central lobe of the zero-order Bessel beam shows intensity oscillations rather than spatial invariance1 if the tip is rounded, while the hollow Gaussian beam features an asymmetric ring with a tail towards the center or secondary rings2. To minimize apex rounding, Thorlabs manufactures axicons in-house. This allows for full control over the production process, resulting in a minimum apex rounding diameter of 0.70 mm.

Axicon Beam Setup
Click to Enlarge

Figure 3: Experimental setup for creating a hollow, ring-shaped Gaussian Beam.

Figure 4: Ring-shaped beams as seen on a viewing screen for the Thorlabs axicon (top) and two generic axicons (middle; bottom). The ring generated by the Thorlabs axicon transitions from high to low intensity over a short range, while the generic axicons make the transition over more pixels. The white horizontal line indicates the location of the extracted intensity profiles in the graph below.

Since any imperfections in the axicon tip will influence the properties of the output beam, we demonstrate the quality of our Thorlabs axicons by comparing the resulting hollow Gaussian beam to those produced by two generic axicons. The ring-shaped beam can be created by using the experimental setup shown in Figure 3, which includes a 633 nm laser, GBE05-A 5X achromatic Galilean beam expander, an SM2D25D SM2 ring-actuated iris, the axicon (AX2520 and two generic axicons with a physical angle of 20°), and an EDU-VS1 polystyrene viewing screen. For optimal performance, the laser incident on the axicon must have a collimated, small diameter beam. This is achieved by expanding a collimated beam and then passing the beam through an iris closed to 2.0 mm. The resulting beam shape is then projected onto the viewing screen, which is positioned in the far-field. For ease of translation, the screen was mounted onto a dovetail optical rail with a snap-on rail carrier. 

Figure 4 shows images of the resulting ring-shaped Gaussian beams visible on the viewing screen from the three tested axicons. Qualitatively, the Thorlabs axicon (Figure 4, top) produces a clean ring with high contrast between the ring edge and the dark center. The axicons from other manufacturers, however, produce rings of varying quality. One of the generic axicons, shown in the bottom panel of Figure 4, produces a ring with poor contrast between the high and low intensity regions. The primary ring appears weak and there is visible, non-zero intensity within the ring. The second generic axicon, shown in the middle panel, produces a clean ring with a subtly weaker contrast between the edge of the ring and the dark center.

To emphasize the intensity variations within the resulting beams, a false-color scale version of the images was generated and a line profile extracted. Figure 4 shows a side-by-side view of the original (left) and false-colored (right) images; a white line is included to show where the intensity profile was taken from and the corresponding pixel information is shown in Figure 5. A comparison of the line intensities from the three tested axicons shows that the Thorlabs' axicon has the sharpest intensity peaks, i.e. the best contrast, since the intensity goes from bright to dark over the lowest number of pixels. The generic axicons transition from a bright edge to a zero-intensity center over a larger range of pixels, which is visible in the slowly decaying tails of the asymmetric intensity peaks. This results in reduced contrast between the bright ring and hollow center. Please note that the non-zero peak at the center of the ring is an expected feature since only an ideal, perfect axicon will have high intensity edges and zero-intensity everywhere else. By improving the apex rounding diameter and reducing surface imperfections of the axicon, the contrast between the high intensity region and the nonzero center can be improved.

Axicon Intensity Profile
Click to Enlarge

Figure 5: Line profiles extracted from the images of the ring-shaped beams in Figure 4. The Thorlabs axicon produces the sharpest intensity peaks, with the steepest transition from the bright edge to zero-intensity center. Intensity is presented in arbitrary units and is not an absolute measurement. Position is also provided in arbitrary units, but is related to the pixel number.


References

  1. O. Brzobohatý, T. Cižmár, and P. Zemánek, "High quality quasi-Bessel beam generated by round-tip axicon," Optics Express, Vol. 16, No. 17, pp.12688-12700, 2018.
  2. B. Dépret, P. Verkerk, and D. Hennequin, "Characterization and modelling of the hollow beam produced by a real conical lens," Optics Communications, Vol. 211, pp. 31-38, 2002.
Damage Threshold Specifications
Coating Designation
(Item # Suffix)
Damage Threshold
-A Pulsed 7.5 J/cmat 532 nm, 10 ns, 10 Hz, Ø0.491 mm
CWa,b 550 W/cm (532 nm, Ø1.000 mm)
-B Pulsed 0.246 J/cm2 at 800 nm, 99 fs, 1 kHz, Ø0.166 mm
7.5 J/cm2 at 810 nm, 10 ns, 10 Hz, Ø0.133 mm
CWa,b 20 kW/cm (1070 nm, Ø0.974 mm)
-C Pulsed 7.5 J/cm2 at 1542 nm, 10 ns, 10 Hz, Ø0.189 mm
CWa,b 350 W/cm (1540 nm, Ø1.030 mm)
  • The power density of your beam should be calculated in terms of W/cm. For an explanation of why the linear power density provides the best metric for long pulse and CW sources, please see the "Continuous Wave and Long-Pulse Lasers" section below.
  • The stated damage threshold is a certification measurement, as opposed to a true damage threshold (i.e., the optic was able to withstand the maximum output of the laser with no damage).

Damage Threshold Data for Thorlabs' UV Fused Silica Axicons

The specifications to the right are measured data for Thorlabs' UV fused silica lenses. Damage threshold specifications are constant for all UV fused silica lenses, regardless of the size of the lens.

 

Laser Induced Damage Threshold Tutorial

The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT metallic mirror
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
LIDT BB1-E02
Example Test Data
Fluence # of Tested Locations Locations with Damage Locations Without Damage
1.50 J/cm2 10 0 10
1.75 J/cm2 10 0 10
2.00 J/cm2 10 0 10
2.25 J/cm2 10 1 9
3.00 J/cm2 10 1 9
5.00 J/cm2 10 9 1

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.

When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Beam diameter of your beam (1/e2)
  3. Approximate intensity profile of your beam (e.g., Gaussian)
  4. Linear power density of your beam (total power divided by 1/e2 beam diameter)

Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below. 

The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):

CW Wavelength Scaling

While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application. 

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.

Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Duration t < 10-9 s 10-9 < t < 10-7 s 10-7 < t < 10-4 s t > 10-4 s
Damage Mechanism Avalanche Ionization Dielectric Breakdown Dielectric Breakdown or Thermal Thermal
Relevant Damage Specification No Comparison (See Above) Pulsed Pulsed and CW CW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).

In order to illustrate the process of determining whether a given laser system will damage an optic, a number of example calculations of laser induced damage threshold are given below. For assistance with performing similar calculations, we provide a spreadsheet calculator that can be downloaded by clicking the button to the right. To use the calculator, enter the specified LIDT value of the optic under consideration and the relevant parameters of your laser system in the green boxes. The spreadsheet will then calculate a linear power density for CW and pulsed systems, as well as an energy density value for pulsed systems. These values are used to calculate adjusted, scaled LIDT values for the optics based on accepted scaling laws. This calculator assumes a Gaussian beam profile, so a correction factor must be introduced for other beam shapes (uniform, etc.). The LIDT scaling laws are determined from empirical relationships; their accuracy is not guaranteed. Remember that absorption by optics or coatings can significantly reduce LIDT in some spectral regions. These LIDT values are not valid for ultrashort pulses less than one nanosecond in duration.

Intensity Distribution
A Gaussian beam profile has about twice the maximum intensity of a uniform beam profile.

CW Laser Example
Suppose that a CW laser system at 1319 nm produces a 0.5 W Gaussian beam that has a 1/e2 diameter of 10 mm. A naive calculation of the average linear power density of this beam would yield a value of 0.5 W/cm, given by the total power divided by the beam diameter:

CW Wavelength Scaling

However, the maximum power density of a Gaussian beam is about twice the maximum power density of a uniform beam, as shown in the graph to the right. Therefore, a more accurate determination of the maximum linear power density of the system is 1 W/cm.

An AC127-030-C achromatic doublet lens has a specified CW LIDT of 350 W/cm, as tested at 1550 nm. CW damage threshold values typically scale directly with the wavelength of the laser source, so this yields an adjusted LIDT value:

CW Wavelength Scaling

The adjusted LIDT value of 350 W/cm x (1319 nm / 1550 nm) = 298 W/cm is significantly higher than the calculated maximum linear power density of the laser system, so it would be safe to use this doublet lens for this application.

Pulsed Nanosecond Laser Example: Scaling for Different Pulse Durations
Suppose that a pulsed Nd:YAG laser system is frequency tripled to produce a 10 Hz output, consisting of 2 ns output pulses at 355 nm, each with 1 J of energy, in a Gaussian beam with a 1.9 cm beam diameter (1/e2). The average energy density of each pulse is found by dividing the pulse energy by the beam area:

Pulse Energy Density

As described above, the maximum energy density of a Gaussian beam is about twice the average energy density. So, the maximum energy density of this beam is ~0.7 J/cm2.

The energy density of the beam can be compared to the LIDT values of 1 J/cm2 and 3.5 J/cm2 for a BB1-E01 broadband dielectric mirror and an NB1-K08 Nd:YAG laser line mirror, respectively. Both of these LIDT values, while measured at 355 nm, were determined with a 10 ns pulsed laser at 10 Hz. Therefore, an adjustment must be applied for the shorter pulse duration of the system under consideration. As described on the previous tab, LIDT values in the nanosecond pulse regime scale with the square root of the laser pulse duration:

Pulse Length Scaling

This adjustment factor results in LIDT values of 0.45 J/cm2 for the BB1-E01 broadband mirror and 1.6 J/cm2 for the Nd:YAG laser line mirror, which are to be compared with the 0.7 J/cm2 maximum energy density of the beam. While the broadband mirror would likely be damaged by the laser, the more specialized laser line mirror is appropriate for use with this system.

Pulsed Nanosecond Laser Example: Scaling for Different Wavelengths
Suppose that a pulsed laser system emits 10 ns pulses at 2.5 Hz, each with 100 mJ of energy at 1064 nm in a 16 mm diameter beam (1/e2) that must be attenuated with a neutral density filter. For a Gaussian output, these specifications result in a maximum energy density of 0.1 J/cm2. The damage threshold of an NDUV10A Ø25 mm, OD 1.0, reflective neutral density filter is 0.05 J/cm2 for 10 ns pulses at 355 nm, while the damage threshold of the similar NE10A absorptive filter is 10 J/cm2 for 10 ns pulses at 532 nm. As described on the previous tab, the LIDT value of an optic scales with the square root of the wavelength in the nanosecond pulse regime:

Pulse Wavelength Scaling

This scaling gives adjusted LIDT values of 0.08 J/cm2 for the reflective filter and 14 J/cm2 for the absorptive filter. In this case, the absorptive filter is the best choice in order to avoid optical damage.

Pulsed Microsecond Laser Example
Consider a laser system that produces 1 µs pulses, each containing 150 µJ of energy at a repetition rate of 50 kHz, resulting in a relatively high duty cycle of 5%. This system falls somewhere between the regimes of CW and pulsed laser induced damage, and could potentially damage an optic by mechanisms associated with either regime. As a result, both CW and pulsed LIDT values must be compared to the properties of the laser system to ensure safe operation.

If this relatively long-pulse laser emits a Gaussian 12.7 mm diameter beam (1/e2) at 980 nm, then the resulting output has a linear power density of 5.9 W/cm and an energy density of 1.2 x 10-4 J/cm2 per pulse. This can be compared to the LIDT values for a WPQ10E-980 polymer zero-order quarter-wave plate, which are 5 W/cm for CW radiation at 810 nm and 5 J/cm2 for a 10 ns pulse at 810 nm. As before, the CW LIDT of the optic scales linearly with the laser wavelength, resulting in an adjusted CW value of 6 W/cm at 980 nm. On the other hand, the pulsed LIDT scales with the square root of the laser wavelength and the square root of the pulse duration, resulting in an adjusted value of 55 J/cm2 for a 1 µs pulse at 980 nm. The pulsed LIDT of the optic is significantly greater than the energy density of the laser pulse, so individual pulses will not damage the wave plate. However, the large average linear power density of the laser system may cause thermal damage to the optic, much like a high-power CW beam.


Posted Comments:
No Comments Posted

Selection Guide for Prisms

Thorlabs offers a wide variety of prisms, which can be used to reflect, invert, rotate, disperse, steer, and collimate light. For prisms and substrates not listed below, please contact Tech Support.

Beam Steering Prisms

Prism Material Deviation Invert Reverse or Rotate Illustration Applications
Right Angle Prisms N-BK7, UV Fused Silica, Calcium Fluoride, or Zinc Selenide 90° 90° No 1

90° reflector used in optical systems such as telescopes and periscopes.

180° 180° No 1

180° reflector, independent of entrance beam angle.

Acts as a non-reversing mirror and can be used in binocular configurations.

TIR Retroreflectors
(Unmounted and Mounted)
and Specular Retroreflectors
(Unmounted and Mounted)
N-BK7 180° 180° No Retroreflector

180° reflector, independent of entrance beam angle.

Beam alignment and beam delivery. Substitute for mirror in applications where orientation is difficult to control.

Unmounted Penta Prisms
and
Mounted Penta Prisms
N-BK7 90° No No 1

90° reflector, without inversion or reversal of the beam profile.

Can be used for alignment and optical tooling.

Roof Prisms N-BK7 90° 90° 180o Rotation 1

90° reflector, inverted and rotated (deflected left to right and top to bottom).

Can be used for alignment and optical tooling.

Unmounted Dove Prisms
and
Mounted Dove Prisms
N-BK7 No 180° 2x Prism Rotation 1

Dove prisms may invert, reverse, or rotate an image based on which face the light is incident on.

Prism in a beam rotator orientation.

180° 180° No 1

Prism acts as a non-reversing mirror.

Same properties as a retroreflector or right angle (180° orientation) prism in an optical setup.

Wedge Prisms N-BK7 Models Available from 2° to 10° No No 1

Beam steering applications.

By rotating one wedged prism, light can be steered to trace the circle defined by 2 times the specified deviation angle.

No No Wedge Prism Pair

Variable beam steering applications.

When both wedges are rotated, the beam can be moved anywhere within the circle defined by 4 times the specified deviation angle.

Coupling Prisms Rutile (TiO2) or GGG Variablea No No Coupling Prism

High index of refraction substrate used to couple light into films.

Rutile used for nfilm > 1.8

GGG used for nfilm < 1.8

  • Depends on Angle of Incidence and Index of Refraction


Dispersive Prisms

Prism Material Deviation Invert Reverse or Rotate Illustration Applications
Equilateral Prisms F2, N-F2,
N-SF11,
Calcium Fluoride,
or Zinc Selenide
Variablea No No

Dispersion prisms are a substitute for diffraction gratings.

Use to separate white light into visible spectrum.

Dispersion Compensating Prism Pairs Fused Silica, Calcium Fluoride, SF10, or N-SF14 Variable Vertical Offset No No Dispersion-Compensating Prism Pair

Compensate for pulse broadening effects in ultrafast laser systems.

Can be used as an optical filter, for wavelength tuning, or dispersion compensation.

 

Pellin Broca Prisms N-BK7,
UV Fused Silica,
or Calcium Fluoride
90° 90° No 1

Ideal for wavelength separation of a beam of light, output at 90°.

Used to separate harmonics of a laser or compensate for group velocity dispersion.

  • Depends on Angle of Incidence and Index of Refraction

Beam Manipulating Prisms

Prism Material Deviation Invert Reverse or Rotate Illustration Applications
Anamorphic Prism Pairs N-KZFS8 or
N-SF11
Variable Vertical Offset No No 1

Variable magnification along one axis.

Collimating elliptical beams (e.g., laser diodes)

Converts an elliptical beam into a circular beam by magnifying or contracting the input beam in one axis.

Axicons (UVFS, ZnSe) UV Fused Silica
or Zinc Selenide
Variablea No No 1

Creates a conical, non-diverging beam with a Bessel intensity profile from a collimated source.

  • Depends on Prism Physical Angle

Polarization Altering Prisms

Prism Material Deviation Invert Reverse or Rotate Illustration Applications
Glan-Taylor, Glan-Laser, and α-BBO Glan-Laser Polarizers Glan-Taylor:
Calcite

Glan-Laser:
α-BBO or Calcite
p-pol. - 0°

s-pol. - 112°a
No No Glan-Taylor Polarizer

Double prism configuration and birefringent calcite produce extremely pure linearly polarized light.

Total Internal Reflection of s-pol. at the gap between the prism while p-pol. is transmitted.

Rutile Polarizers Rutile (TiO2) s-pol. - 0°

p-pol. absorbed by housing
No No Rutile Polarizer Diagram

Double prism configuration and birefringent rutile (TiO2) produce extremely pure linearly polarized light.

Total Internal Reflection of p-pol. at the gap between the prisms while s-pol. is transmitted.

 

Double Glan-Taylor Polarizers Calcite p-pol. - 0°

s-pol. absorbed by housing
No No Glan-Taylor Polarizer

Triple prism configuration and birefringent calcite produce maximum polarized field over a large half angle.

Total Internal Reflection of s-pol. at the gap between the prism while p-pol. is transmitted.

Glan Thompson Polarizers Calcite p-pol. - 0°

s-pol. absorbed by housing
No No Glan-Thompson Polarizer

Double prism configuration and birefringent calcite produce a polarizer with the widest field of view while maintaining a high extinction ratio.

Total Internal Reflection of s-pol. at the gap between the prism while p-pol. is transmitted.

Wollaston Prisms and
Wollaston Polarizers
Quartz, Magnesium Fluoride, α-BBO, Calcite, Yttrium Orthovanadate Symmetric
p-pol. and
s-pol. deviation angle
No No Wollaston Prism

Double prism configuration and birefringent calcite produce the widest deviation angle of beam displacing polarizers.

s-pol. and p-pol. deviate symmetrically from the prism. Wollaston prisms are used in spectrometers and polarization analyzers.

Rochon Prisms Magnesium Fluoride
or
Yttrium Orthovanadate
Ordinary Ray: 0°

Extraordinary Ray: deviation angle
No No

Double prism configuration and birefringent MgF2 or YVO4 produce a small deviation angle with a high extinction ratio.

Extraordinary ray deviates from the input beam's optical axis, while ordinary ray does not deviate.

Beam Displacing Prisms Calcite 2.7 or 4.0 mm Beam Displacement No No Beam Displacing Prism

Single prism configuration and birefringent calcite separate an input beam into two orthogonally polarized output beams.

s-pol. and p-pol. are displaced by 2.7 or 4.0 mm. Beam displacing prisms can be used as polarizing beamsplitters where 90o separation is not possible.

Fresnel Rhomb Retarders N-BK7 Linear to circular polarization

Vertical Offset
No No Fresnel Rhomb Quarter Wave

λ/4 Fresnel Rhomb Retarder turns a linear input into circularly polarized output.

Uniform λ/4 retardance over a wider wavelength range compared to birefringent wave plates.

Rotates linearly polarized light 90° No No Fresnel Rhomb Half Wave

λ/2 Fresnel Rhomb Retarder rotates linearly polarized light 90°.

Uniform λ/2 retardance over a wider wavelength range compared to birefringent wave plates.

  • S-polarized light is not pure and contains some P-polarized reflections.

Beamsplitter Prisms

Prism Material Deviation Invert Reverse or Rotate Illustration Applications
Beamsplitter Cubes N-BK7 50:50 splitting ratio, 0° and 90°

s- and p- pol. within 10% of each other
No No Non-polarizing Beamsplitter

Double prism configuration and dielectric coating provide 50:50 beamsplitting nearly independent of polarization.

Non-polarizing beamsplitter over the specified wavelength range.

Polarizing Beamsplitter Cubes N-BK7, UV Fused Silica, or N-SF1 p-pol. - 0°

s-pol. - 90°
No No Polarizing Beamsplitter Cube

Double prism configuration and dielectric coating transmit p-pol. light and reflect s-pol. light.

For highest polarization use the transmitted beam.

Back to Top

Mounted Axicons (Uncoated)

These axicons are uncoated and operate in the 185 nm - 2.1 µm wavelength range. The substrate used for these lenses, UV fused silica, is an ideal choice for applications from the UV to the near IR. UV fused silica has better homogeneity and a lower coefficient of thermal expansion than N-BK7.

The optics below are secured in their respective housings by SM retaining rings. Caution must be taken when removing optics from their mounts to prevent them from becoming wedged in place.

Item # Diameter Physical Angle (α) Deflection Angle (ß)a Center
Thickness (tc)
Edge
Thickness (te)
Wavelength
Range
Transmission 
Curveb
Housing Reference
Drawing
AX1205M Ø1/2"
(Ø12.7 mm)
0.5° 0.2° 5.1 mm 5.0 mm 185 nm - 2.1 µm
SM05-Threaded Mount
Axicon Drawing
AX121M 1.0° 0.5° 5.1 mm
AX122M 2.0° 0.9° 5.2 mm
AX125M 5.0° 2.3° 5.6 mm
AX1210M 10.0° 4.7° 6.1 mm
AX1220M 20.0° 10.0° 7.3 mm
AX1240M 40.0° 29.9° 10.3 mm
AX2505M Ø1"
(Ø25.4 mm)
0.5° 0.2° 5.1 mm SM1-Threaded Mount
AX251M 1.0° 0.5° 5.2 mm
AX252M 2.0° 0.9° 5.4 mm
AX255M 5.0° 2.3° 6.1 mm
AX2510M 10.0° 4.7° 7.2 mm
AX2520M 20.0° 10.0° 9.6 mm
AX2540M 40.0° 29.9° 15.7 mm
  • Deflection Angles Calculated for 532 nm Light
  • Transmission Curve Representative of a 10 mm Thick Window 
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AX1205M Support Documentation
AX1205MNEW!0.5°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
Today
AX121M Support Documentation
AX121MNEW!1.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
Today
AX122M Support Documentation
AX122MNEW!2.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
Today
AX125M Support Documentation
AX125MNEW!5.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
Today
AX1210M Support Documentation
AX1210MNEW!10.0°, Unoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
Today
AX1220M Support Documentation
AX1220MNEW!20.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
Today
AX1240M Support Documentation
AX1240MNEW!40.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$239.79
7-10 Days
AX2505M Support Documentation
AX2505MNEW!0.5°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
AX251M Support Documentation
AX251MNEW!1.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
AX252M Support Documentation
AX252MNEW!2.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
AX255M Support Documentation
AX255MNEW!5.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
AX2510M Support Documentation
AX2510MNEW!10.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
AX2520M Support Documentation
AX2520MNEW!20.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
AX2540M Support Documentation
AX2540MNEW!40.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$584.66
Today
Back to Top

Mounted Axicons (AR Coated: 350 - 700 nm)

These axicons are AR coated for the 350 - 700 nm range. They are well-suited for applications within part of the near UV (NUV) spectrum and all of the visible spectrum. This range makes these axicons ideal for use with HeNe and other visible lasers.

The optics below are secured in their respective housings by SM retaining rings. Caution must be taken when removing optics from their mounts to prevent them from becoming wedged in place.

Item # Diameter Physical Angle (α) Deflection Angle (β)a Center
Thickness (tc)
Edge
Thickness (te)
AR Coatingb AR Coating
Plotb
Housing Reference
Drawing
AX1205M-A Ø1/2"
(Ø12.7 mm)
0.5° 0.2° 5.1 mm 5.0 mm 350 - 700 nm
Ravg<0.5%
SM05-
Threaded Mount
Axicon Drawing
AX121M-A 1.0° 0.5° 5.1 mm
AX122M-A 2.0° 0.9° 5.2 mm
AX125M-A 5.0° 2.3° 5.6 mm
AX1210M-A 10.0° 4.7° 6.1 mm
AX1220M-A 20.0° 10.0° 7.3 mm
AX1240M-A 40.0° 29.9° 10.3 mm
AX2505M-A Ø1"
(Ø25.4 mm)
0.5° 0.2° 5.1 mm SM1-
Threaded Mount
AX251M-A 1.0° 0.5° 5.2 mm
AX252M-A 2.0° 0.9° 5.4 mm
AX255M-A 5.0° 2.3° 6.1 mm
AX2510M-A 10.0° 4.7° 7.2 mm
AX2520M-A 20.0° 10.0° 9.6 mm
AX2540M-A 40.0° 29.9° 15.7 mm
  • Deflection Angles Calculated for 532 nm Light
  • Per Surface
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AX1205M-A Support Documentation
AX1205M-ANEW!0.5°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX121M-A Support Documentation
AX121M-ANEW!1.0°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX122M-A Support Documentation
AX122M-ANEW!2.0°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX125M-A Support Documentation
AX125M-ANEW!5.0°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1210M-A Support Documentation
AX1210M-ANEW!10.0°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1220M-A Support Documentation
AX1220M-ANEW!20.0°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1240M-A Support Documentation
AX1240M-ANEW!40.0°, 350 - 700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX2505M-A Support Documentation
AX2505M-ANEW!0.5°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX251M-A Support Documentation
AX251M-ANEW!1.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX252M-A Support Documentation
AX252M-ANEW!2.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX255M-A Support Documentation
AX255M-ANEW!5.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2510M-A Support Documentation
AX2510M-ANEW!10.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2520M-A Support Documentation
AX2520M-ANEW!20.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2540M-A Support Documentation
AX2540M-ANEW!40.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
Back to Top

Mounted Axicons (AR Coated: 650 - 1050 nm)

These axicons are AR coated for the 650-1050 nm range making them suitable for many near IR (NIR) applications, such as optical traps and corneal surgeries.

The optics below are secured in their respective housings by SM retaining rings. Caution must be taken when removing optics from their mounts to prevent them from becoming wedged in place.

Item # Diameter Physical Angle (α) Deflection Angle (β)a Center
Thickness (tc)
Edge
Thickness (te)
AR Coatingb AR Coating
Plotb
Housing Reference
Drawing
AX1205M-B Ø1/2"
(Ø12.7 mm)
0.5° 0.2° 5.1 mm 5.0 mm 650 - 1050 nm
Ravg<0.5%
SM05-Threaded Mount
Axicon Drawing
AX121M-B 1.0° 0.5° 5.1 mm
AX122M-B 2.0° 0.9° 5.2 mm
AX125M-B 5.0° 2.3° 5.6 mm
AX1210M-B 10.0° 4.6° 6.1 mm
AX1220M-B 20.0° 9.8° 7.3 mm
AX1240M-B 40.0° 29.0° 10.3 mm
AX2505M-B Ø1"
(Ø25.4 mm)
0.5° 0.2° 5.1 mm SM1-
Threaded Mount
AX251M-B 1.0° 0.5° 5.2 mm
AX252M-B 2.0° 0.9° 5.4 mm
AX255M-B 5.0° 2.3° 6.1 mm
AX2510M-B 10.0° 4.6° 7.2 mm
AX2520M-B 20.0° 9.8° 9.6 mm
AX2540M-B 40.0° 29.0° 15.7 mm
  • Deflection Angles Calculated for 850 nm Light
  • Per Surface
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AX1205M-B Support Documentation
AX1205M-BNEW!0.5°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX121M-B Support Documentation
AX121M-BNEW!1.0°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX122M-B Support Documentation
AX122M-BNEW!2.0°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX125M-B Support Documentation
AX125M-BNEW!5.0°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1210M-B Support Documentation
AX1210M-BNEW!10.0°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1220M-B Support Documentation
AX1220M-BNEW!20.0°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1240M-B Support Documentation
AX1240M-BNEW!40.0°, 650 - 1050 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX2505M-B Support Documentation
AX2505M-BNEW!0.5°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX251M-B Support Documentation
AX251M-BNEW!1.0°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX252M-B Support Documentation
AX252M-BNEW!2.0°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX255M-B Support Documentation
AX255M-BNEW!5.0°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2510M-B Support Documentation
AX2510M-BNEW!10.0°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2520M-B Support Documentation
AX2520M-BNEW!20.0°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2540M-B Support Documentation
AX2540M-BNEW!40.0°, 650 - 1050 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
Back to Top

Mounted Axicons (AR Coated: 1050 - 1700 nm)

These axicons are AR coated for the 1050 - 1700 nm range, which makes them great for applications into the near IR (NIR). This covers common wavelengths used in applications such as: optical coherence tomography (OCT), optical trapping, and laser drilling. In these applications, an axicon can increase the depth of focus in the sample arm.

The optics below are secured in their respective housings by SM retaining rings. Caution must be taken when removing optics from their mounts to prevent them from becoming wedged in place.

Item # Diameter Physical Angle (α) Deflection Angle (β)a Center
Thickness (tc)
Edge 
Thickness (te)
AR Coatingb AR Coating
Plotb
Housing Reference
Drawing
AX1205M-C Ø1/2"
(Ø12.7 mm)
0.5° 0.2° 5.1 mm 5.0 mm 1050 - 1700 nm
Ravg<0.5%
SM05-Threaded Mount
Axicon Drawing
AX121M-C 1.0° 0.4° 5.1 mm
AX122M-C 2.0° 0.9° 5.2 mm
AX125M-C 5.0° 2.2° 5.6 mm
AX1210M-C 10.0° 4.6° 6.1 mm
AX1220M-C 20.0° 9.7° 7.3 mm
AX1240M-C 40.0° 28.4° 10.3 mm
AX2505M-C Ø1"
(Ø25.4 mm)
0.5° 0.2° 5.1 mm SM1-
Threaded Mount
AX251M-C 1.0° 0.4° 5.2 mm
AX252M-C 2.0° 0.9° 5.4 mm
AX255M-C 5.0° 2.2° 6.1 mm
AX2510M-C 10.0° 4.6° 7.2 mm
AX2520M-C 20.0° 9.7° 9.6 mm
AX2540M-C 40.0° 28.4° 15.7 mm
  • Deflection Angles Calculated for 1310 nm Light
  • Per Surface
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AX1205M-C Support Documentation
AX1205M-CNEW!0.5°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX121M-C Support Documentation
AX121M-CNEW!1.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX122M-C Support Documentation
AX122M-CNEW!2.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX125M-C Support Documentation
AX125M-CNEW!5.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1210M-C Support Documentation
AX1210M-CNEW!10.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1220M-C Support Documentation
AX1220M-CNEW!20.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX1240M-C Support Documentation
AX1240M-CNEW!40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon, SM05-Threaded Mount
$262.42
Today
AX2505M-C Support Documentation
AX2505M-CNEW!0.5°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX251M-C Support Documentation
AX251M-CNEW!1.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX252M-C Support Documentation
AX252M-CNEW!2.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX255M-C Support Documentation
AX255M-CNEW!5.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2510M-C Support Documentation
AX2510M-CNEW!10.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2520M-C Support Documentation
AX2520M-CNEW!20.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today
AX2540M-C Support Documentation
AX2540M-CNEW!40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon, SM1-Threaded Mount
$618.93
Today