Products Home Products Home /  Drivers & Mounts /  LED Drivers

LED Drivers

Thorlabs' LED drivers, which control the current being provided to mounted and unmounted LEDs, are designed for various applications, including low noise uses, rapid pulsing and remote operation. Our basic T-Cube and 4.0 A LED Drivers can be used to control the current of standard LEDs, while our Solis® option should be used exclusively with our Solis LEDs. Also available is the upLED™ USB-controlled LED driver, which is a constant current driver for mounted, fiber-coupled, and collimated LEDs. We also offer a benchtop touchscreen controller for high-power LEDs, as well as a benchtop 4-channel driver. Please contact us for discussions on custom and OEM versions.