Full-Wave Liquid Crystal Variable Retarders / Wave Plates
![](https://www.thorlabs.de/Images/GuideImages/6339_Full_Wave_Retarder_8.jpg)
- Nematic Liquid Crystal Full-Wave Variable Retarders
- Available with Ø10 mm or Ø20 mm Clear Aperture
- AR Coated for Visible, NIR, or MIR Light
- Compensated Models Achieve 0 nm Retardance
LCC1223-B
~30 nm to >λ Retardance,
Ø20 mm Clear Aperture
LCC1513-A
~30 nm to >λ Retardance, <17 ms Switching,
Ø10 mm Clear Aperture
LCC1423-A
0 nm to >λ Retardance,
Ø20 mm Clear Aperture
LCC25
Benchtop LC Controller
KLC101
K-Cube™ LC Controller
LCC1613-C
0 nm to >λ Retardance, <69 ms Switching,
Ø10 mm Clear Aperture
![](../../images/loading-red.gif)
Please Wait
Operating Principle
![LC Retarder](https://www.thorlabs.de/images/tabimages/LC_Retarder_High_Retardance_210.jpg)
High Retardance
![LC Retarder](https://www.thorlabs.de/images/tabimages/LC_Retarder_Low_Retardance_200.jpg)
Low Retardance
Figure 1: In their nematic phase, liquid crystal molecules have an ordered orientation, which together with the stretched shape of the molecules creates an optical anisotropy. When an electric field is applied, the molecules align to the field and the level of birefringence is controlled by the tilting of the LC molecules.
Compensating for Residual Retardance
![LC Retarder](https://www.thorlabs.de/images/tabimages/LC_Retarder_Uncompensated_D1-200.gif)
Click to Enlarge
Uncompensated LC Retarder
![LC Retarder](https://www.thorlabs.de/images/tabimages/LC_Retarder_Compensated_D1-200.gif)
Click to Enlarge
Compensated LC Retarder
Figure 2: The minimum retardation of uncompensated liquid crystal retarders is ~30 nm. Our compensated LC retarders include a liquid crystal polymer compensator with a fixed retardation and slow axis that is orthogonal to that of the variable LC cell. This enables our compensated retarders to achieve a minimum retardance of 0 nm.
Selection Guide for LC Retarders | |
---|---|
Type | Clear Aperture |
Half Wave | Ø10 mm or Ø20 mm |
Half Wave, Thermally Stabilized | Ø10 mm |
Full Wave | Ø10 mm or Ø20 mm |
Full Wave, Thermally Stabilized | Ø20 mm |
Multi-Wave | Ø10 mm |
Multi-Wave, Integrated Controller | Ø10 mm |
Custom LC Retarders |
Features
- Variable Wave Plate to Actively Control the Polarization State and/or Phase Delay of Light
- Retardance Range:
- 0 nm to λ for LC Retarders with Residual Retardance Compensation
- ~30 nm to λ for Uncompensated LC Retarders
- Clear Aperture: Ø10 mm or Ø20 mm
- Fast Switching Ø10 mm Retarders with Rise + Fall Times as low as ~17 ms at 25 °C
- Highly Uniform Retardance Over Entire Clear Aperture (See Specs Tab)
- Compatible with Our LCC25 and KLC101 Voltage Controllers (Sold Separately Below)
Thorlabs' Full-Wave Liquid Crystal Variable Retarders (LCVR) use a nematic liquid crystal cell to function as a variable wave plate. The absence of moving parts provides quick switching times on the order of milliseconds (see the Switching Time tab for details). AR coatings are available for five wavelength ranges: 350 - 700 nm, 650 - 1050 nm, 1050 - 1700 nm, 1650 - 3000 nm, or 3600 - 5600 nm (see the Performance tab for transmission and retardance data).
Thorlabs offers Ø10 mm and Ø20 mm clear aperture sizes. Both sizes are available in one of two variable retardation ranges: 0 nm to λ retardation for retarders with residual retardance compensation, and ~30 nm to λ retardation for uncompensated LC retarders. Our compensated retarders integrate a phase compensator made of liquid crystal polymers, which compensate the residual retardation of the LCVR to achieve true zero retardation at a specific driving voltage (see the Performance tab for more information). Its structure and principle are described below.
Our Ø10 mm feature a 1" outer diameter, making them compatible with our Ø1" optics mounts. Our Ø20 mm retarders have a 2" outer diameter, providing compatibility with our Ø2" optics mounts. Please refer to the Specs tab for suggested compatible mounts.
Performance
These liquid crystal variable retarders provide excellent uniformity, low optical losses, and low wavefront distortion. Our retarders also provide a quick switching time, a broad operating temperature range, and a wide wavelength range. Please see the Specs, Performance, and Switching Time tabs for complete details. We also offer temperature-stabilized full-wave retarders for increased long-term stability.
Fast Switching Ø10 mm Retarders
The Ø10 mm clear aperture LCC1513 and LCC1613 - A, B, C uncompensated and compensated LCVRs feature a nematic liquid crystal variant that results in up to >3x the switching speeds compared to the LCC1113-D, LCC1113-MIR, and Ø20 mm LCVRs.
Previous Generation Ø10 mm Retarders
If your application doesn't require the fast switching speeds of the LCC1513 and LCC1613 LCVRs, the previous generation Ø10 mm retarders that share the same specifications and use the same nematic liquid crystal material as the Ø20 mm LCVRs are available by contacting Tech Sales. See the Custom Capabilities tab for details.
Operation
As illustrated in Figure 1, a Liquid Crystal Variable Retarder consists of a transparent cell filled with a solution of Liquid Crystal (LC) molecules and functions as a variable wave plate. The orientation of the LC molecules is determined by the alignment layer in the absence of an applied voltage. The alignment layer is composed of an organic polyimide (PI) coating whose molecules are aligned in the rubbing direction during manufacturing. Due to the birefringence of the LC material, this LC retarder acts as an optically anisotropic wave plate, with its slow axis, marked on the mechanical housing, parallel to the surface of the retarder. Two parallel inner faces of the cell wall are coated with a transparent conductive film so that a voltage can be applied across the cell. When an AC voltage is applied, the LC molecules will reorient from their default alignment according to the applied Vrms. Hence, a varying applied voltage can actively control the retardance of the liquid crystal variable retarder. Realignment of the LC molecules is achieved at Vmax >10 Vrms. The recommended AC (2 kHz square wave) voltage is 0 - 25 Vrms, and no more than 50 Vrms should be applied to the LCVR.
Residual Retardation Compensation
Due to the surface anchoring of the PI layer, even when a voltage is being applied, there are still some liquid crystal molecules that cannot be reoriented, especially near the alignment layers. This results in the residual retardation of the LC retarder during operation. Thorlabs' uncompensated LC retarders have ~30 nm residual retardation at 25 Vrms driving voltage, as depicted in Figure 2 above. To meet the need for true zero retardation in sensitive applications, we offer the compensated LC retarders. A compensating layer made of liquid crystal polymer (LCP) is bonded on the LC cell, with its slow axis perpendicular to that of the LC cell. The fixed retardation of LCP compensator is ~50 nm. Thus, at a specific driving voltage between 5 V and 20 V, the retardation of the LC cell and the compensator cancel each other, resulting in true zero retardation. This comes at a cost of slightly degraded retardation uniformity and higher overall thickness. See the Specs and Performance tabs for more information.
Controllers
The LCC25 and KLC101 liquid crystal controllers provide active DC offset compensation while applying an AC voltage (0 to 25 Vrms). The DC offset compensation automatically zeros the DC bias across the LC device in order to counteract the buildup of charge.
Compensated Full-Wave LC Retarders
Item # | LCC1613-A | LCC1423-A | LCC1613-B | LCC1423-B | LCC1613-C | LCC1423-C | |
---|---|---|---|---|---|---|---|
Wavelength Range | 350 - 700 nma | 650 - 1050 nm | 1050 - 1700 nm | ||||
Retardance Range | 0 nm to >λ | ||||||
Clear Aperture | Ø10 mm | Ø20 mm | Ø10 mm | Ø20 mm | Ø10 mm | Ø20 mm | |
Housing Outer Dimensions | Ø1"b (Ø25.4 mm) |
Ø2.20"c (Ø55.8 mm) |
Ø1"b (Ø25.4 mm) |
Ø2.20"c (Ø55.8 mm) |
Ø1"b (Ø25.4 mm) |
Ø2.20"c (Ø55.8 mm) |
|
Liquid Crystal Material | Nematic Liquid Crystal | ||||||
Surface Quality | 60-40 Scratch-Dig | ||||||
Parallelism | <5 arcmin | ||||||
Switching Time (Rise/Fall, Typical)d |
17.35 ms / 0.39 ms @ 25 °C, 635 nm |
39.40ms / 0.31 ms @ 25.6 °C, 635 nm |
33.00 ms / 0.72 ms @ 25 °C, 780 nm |
129 ms / 0.66 ms @ 25.6 °C, 780 nm |
66.78 ms / 1.55 ms @ 25 °C, 1550 nm |
209 ms / 0.19 ms @ 25.6 °C, 1550 nm |
|
Operating Voltage (Max)e | 25 V | ||||||
Damage Threshold |
Pulsed (ns) | 2.04 J/cm2 (532 nm, 10 Hz, 8 ns, Ø200 µm) |
3.56 J/cm2 (810 nm, 10 Hz, 7.6 ns, Ø234 µm) |
2.5 J/cm2 (1542 nm, 10 Hz, 10 ns, Ø458 µm) |
|||
Pulsed (fs) | 0.024 J/cm2 (532 nm, 100 Hz, 76 fs, Ø162 µm) |
0.023 J/cm2 (800 nm, 100 Hz, 36.4 fs, Ø189 µm) |
0.161 J/cm2 (1550 nm, 100 Hz, 70 fs, Ø145 µm) |
||||
AR Coating | Ravg < 0.5%f | ||||||
Wavefront Distortion | ≤λ/4 (@ 635 nm) | ||||||
Retardance Uniformity (RMS)g | <λ/20 @ 400 nm | <λ/20 @ 650 nm | <λ/20 @ 1050 nm | ||||
Housing Thickness | 8.6 mm (0.34") | 15.0 mm (0.59") | 8.6 mm (0.34") | 15.0 mm (0.59") | 8.6 mm (0.34") | 15.0 mm (0.59") | |
Storage Temperature | -30 to 70 °C | ||||||
Operation Temperature | -20 to 45 °C |
Uncompensated Full-Wave LC Retarders
Item # | LCC1513-A | LCC1223-A | LCC1513-B | LCC1223-B | LCC1513-C | LCC1223-C | LCC1113-D | LCC1113-MIR | |
---|---|---|---|---|---|---|---|---|---|
Wavelength Range | 350 - 700 nma | 650 - 1050 nm | 1050 - 1700 nm | 1650 - 3000 nm | 3600 - 5600 nm | ||||
Retardance Range | ~30 nm to >λ | ||||||||
Clear Aperture | Ø10 mm | Ø20 mm | Ø10 mm | Ø20 mm | Ø10 mm | Ø20 mm | Ø10 mm | Ø10 mm | |
Housing Outer Dimensions |
Ø1"b (Ø25.4 mm) |
Ø2"c (Ø50.8 mm) |
Ø1"b (Ø25.4 mm) |
Ø2"c (Ø50.8 mm) |
Ø1"b (Ø25.4 mm) |
Ø2"c (Ø50.8 mm) |
Ø1"b (Ø25.4 mm) |
Ø1"b (Ø25.4 mm) |
|
Liquid Crystal Material | Nematic Liquid Crystal | ||||||||
Surface Quality | 40-20 Scratch-Dig | 60-40 Scratch-Dig | |||||||
Parallelism | <5 arcmin | ||||||||
Switching Time (Rise/Fall, Typical)d |
16.60 ms / 0.35 ms @ 25 °C, 635 nm |
59.6 ms / 1.45 ms @ 25 °C, 635 nm |
28.00 ms / 0.69 ms @ 25 °C, 780 nm |
124 ms / 2.94 ms @ 25 °C, 780 nm |
65.03 ms / 1.46 ms @ 25 °C, 1550 nm |
236 ms / 4.89 ms @ 25°C, 1550 nm |
586 ms / 7 ms @ 25.6 °C, 2200 nm |
4.4 s / 94 ms @ 25.6 °C, 4400 nm |
|
Operating Voltage (Max)e | 25 V | ||||||||
Damage Threshold |
Pulsed (ns) | 2.04 J/cm2 (532 nm, 10 Hz, 8 ns, Ø200 µm) |
3.56 J/cm2 (810 nm, 10 Hz, 7.6 ns, Ø234 µm) |
2.5 J/cm2 (1542 nm, 10 Hz, 10 ns, Ø458 µm) |
0.082 J/cm2 (2000 nm, 10 Hz, 6.5 ns, Ø292 µm) |
N/A | |||
Pulsed (fs) | 0.024 J/cm2 (532 nm, 100 Hz, 76 fs, Ø162 µm) |
0.023 J/cm2 (800 nm, 100 Hz, 36.4 fs, Ø189 µm) |
0.161 J/cm2 (1550 nm, 100 Hz, 70 fs, Ø145 µm) |
0.05 J/cm2 (2000 nm, 100 Hz, 100 fs, Ø220 µm) |
N/A | ||||
AR Coating | Ravg < 0.5%f | Ravg < 1.0%f | |||||||
Wavefront Distortion | ≤λ/4 (@ 635 nm) | - | |||||||
Retardance Uniformity (RMS)g | <λ/50 @ 400 nm | <λ/50 @ 650 nm | <λ/50 @ 1050 nm | <λ/10 @ 1650 nm | <λ/10 @ 3600 nm | ||||
Housing Thickness | 8.0 mm (0.32") | 13 mm (0.51") | 8.0 mm (0.32") | 13 mm (0.51") | 8.0 mm (0.32") | 13 mm (0.51") | 8.0 mm (0.32") | 8.0 mm (0.32") | |
Storage Temperature | -30 to 70 °C | ||||||||
Operation Temperature | -20 to 45 °C |
LC Retarder Performance
In their nematic phase, liquid crystals molecules have an ordered orientation, which together with the stretched shape of the molecules, creates an optical anisotropy. When an electric field is applied, the molecules align to the field and the level of effective retardance is controlled by the tilting of the LC molecules. To minimize effects due to ions in the material, an LC device must be driven using an alternating voltage. Our LCC25 and KLC101 controllers, sold below, are designed to minimize the DC bias in the driving signal in the operating range of 0 V to 25 V.
Due to changes in the molecular polarizability, the LC material exhibits higher chromatic dispersion at short wavelengths and comparably small chromatic dispersion at long wavelengths. This is shown in the table to the right, where retardance was measured for select LCVRs at two wavelengths within the product's wavelength range.
Additionally, the LC retardation also depends on the temperature of the device. As temperature increases, the retardation decreases with it. However, as seen in the Switching Time tab, the switching speed of the LC improves at higher temperatures. Generally, the LC's refractive indices (both ordinary and extraordinary) change more drastically as temperature nears the LC's clearing temperature. As such, we choose to use materials with a high clearing temperature to minimize the temperature dependence when used at room temperature.
LCC1513 and LCC1613 Fast Switching Ø10 mm LCVR Data
Click Here to Download Retardance Data
Click Here to Download Transmission Data
LCC1113-D and LCC1113-MIR Ø10 mm LCVR Data
Click Here to Download Retardance Data
Click Here to Download Transmission Data
LCC1223 and LCC1423 Ø20 mm LCVR Data*
Click Here to Download Retardance Data
Click Here to Download Transmission Data
*Ø10 mm LCVRs with these retardance and transmission specifications are available upon request by contacting Tech Sales.
Temperature Stability
Our liquid crystal retarders have a retardance that slightly decreases with increasing temperature. The graphs in the table above compare the retardance at set drive voltages versus temperature. For temperature unregulated environments, Thorlabs' temperature controlled half-wave LCRs are suggested.
LCC1513 and LCC1613 Fast Switching Ø10 mm Temperature Stability
Click Here to Download Temperature Stability Data
LCC1113-D and LCC1113-MIR Ø10 mm Temperature Stability
Click Here to Download Temperature Stability Data
LCC1223 and LCC1423 Ø20 mm Temperature Stability
Click Here to Download Temperature Stability Data
![LCC1112-A Retardance over Time](https://www.thorlabs.de/images/TabImages/LCR_Longterm_154wk_Retard_G1-500.gif)
Click to Enlarge
Graph shows variation in retardance over a period of 154 weeks.
Long-Term Stability
Our liquid crystal retarders exhibit consistent performance over time. The graph to the right shows the retardance vs. voltage for one previous-generation LCC1112-A three-quarter wave retarder, driven by our LCC25 liquid crystal controller over 154 weeks. The retardance was tested once per week and varied only slightly over the testing period. For the complete set of data from testing each week, please click below to download the full data file.
The graph below to the left shows that the retardance varies only slightly at a constant voltage, while the graph below to the right shows that the voltage varies only slightly at a constant retardance. Similar consistency in performance can also be expected for our other models of retarders. To maximize the long-term stability of our retarders, we recommend always using our LCC25 or KLC101 controllers. They are designed to reduce the DC voltage offset, thus minimizing charge buildup and maximizing stability.
LC Retarders Switching Time
Liquid crystal retarders feature a short switching time compared to mechanical variable wave plates due to the lack of moving parts. The switching time of a liquid crystal retarder depends on several variables, some of which are controlled in the manufacturing process, and some by the user.
In general, liquid crystal retarders will always switch faster at higher driving voltage than at lower driving voltage. Also, the fall time (from low voltage to high voltage) is faster than rise time (from high voltage to low voltage) when the LC retarder is switched between two voltages. The graph to the right depicts examples of switching between 1.01 V and 10 V. If faster switching speeds are desired, we recommend using the retarder together with a fixed wave plate so that the retarder can be used at a higher voltage.
In addition, the material's viscosity and hence the switching speed also depend on temperature of the LC material. As can be seen below, the switching speed can increase by as much as two times by heating the LC retarder. Our standard LC retarders are designed to work at temperatures up to 45 °C, where they can still maintain the specified retardation. If additional speed is required, the retarders can work at temperatures up to 70 °C, but the maximum retardation value will be lower.
The switching speed is also related to the thickness of the LC retarder, the rotational viscosity of the LC material, and the dielectric anisotropy of the LC material. However, since each of those variables affects other operating parameters as well, our LC retarders are designed to optimize overall performance, with a special emphasis on switching time. We also offer custom and OEM LC retarders optimized for other parameters, as well as faster liquid crystal retarders. See the Custom Capabilities tab above, or contact Tech Sales for details.
Sample Switching Times at Various Temperatures
Switching times were tested by measuring the rise time from V1 to V2 and the fall time from V2 to V1 with the liquid crystal retarder being held at the specified temperature. V1 is fixed at 10 V for all the tests, and V2 is the voltage at which the retardation is the maximum specified value for the retarder (1 λ). Please note that switching times at lower voltages (for instance, if V1 = 5 V) are longer than the switching times specified below.
Compensated Retarders
LCC1613-A (AR Coating: 350 - 700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.55 | 17.35 ms | 390 µs |
45 °C | 10 | 1.40 | 14.23 ms | 210 µs |
60 °C | 10 | 1.25 | 10.28 ms | 160 µs |
70 °C | 10 | 1.10 | 9.27 ms | 150 µs |
LCC1613-B (AR Coating: 650 - 1050 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.50 | 33.00 ms | 720 µs |
45 °C | 10 | 1.40 | 24.00 ms | 370 µs |
60 °C | 10 | 1.30 | 20.11 ms | 220 µs |
70 °C | 10 | 1.15 | 18.59 ms | 190 µs |
LCC1613-C (AR Coating: 1050 - 1700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.15 | 66.78 ms | 1.55 ms |
45 °C | 10 | 1.00 | 41.40 ms | 1.10 ms |
60 °C | 10 | 0.0a | 35.78 ms | 940 µs |
70 °C | 10 | 0.0a | 33.10 ms | 920 µs |
LCC1423-Ab (AR Coating: 350 - 700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25.6 °C | 10 | 1.01 | 39.4 ms | 310 µs |
45 °C | 10 | 0.90 | 27.6 ms | 211 µs |
60 °C | 10 | 0.75 | 16.5 ms | 146 µs |
70 °C | 10 | 0.50 | 14.0 ms | 126 µs |
LCC1423-Bb (AR Coating: 650 - 1050 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25.6 °C | 10 | 1.14 | 129 ms | 660 µs |
45 °C | 10 | 1.1 | 85.8 ms | 434 µs |
60 °C | 10 | 1.08 | 51.3 ms | 209 µs |
70 °C | 10 | 1.03 | 41.3 ms | 189 µs |
LCC1423-Cb (AR Coating: 1050 - 1700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25.6 °C | 10 | 0.85 | 209 ms | 193 µs |
45 °C | 10 | 0.75 | 113 ms | 140 µs |
60 °C | 10 | 0.0a | 83.6 ms | 76.9 µs |
70 °C | 10 | 0.0a | 55.2 ms | 74.5 µs |
- The specified full-wave retardation of 1 λ may not be achieved at temperatures above 45 °C, the V2 value in this case corresponds to the maximum measured retardation.
- Compensated LC retarders with Ø10 mm clear apertures and these switching times are available upon request by contacting Tech Sales.
Uncompensated Retarders
LCC1513-A (AR Coating: 350 - 700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.50 | 16.60 ms | 350 µs |
45 °C | 10 | 1.35 | 11.00 ms | 190 µs |
60 °C | 10 | 1.25 | 9.52 ms | 160 µs |
70 °C | 10 | 1.10 | 8.78 ms | 130 µs |
LCC1513-B (AR Coating: 650 - 1050 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.50 | 28.00 ms | 690 µs |
45 °C | 10 | 1.40 | 20.11 ms | 440 µs |
60 °C | 10 | 1.30 | 15.51 ms | 315 µs |
70 °C | 10 | 1.15 | 14.52ms | 230 µs |
LCC1513-C (AR Coating: 1050 - 1700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.20 | 65.03 ms | 1.46 ms |
45 °C | 10 | 1.05 | 40.12 ms | 120 µs |
60 °C | 10 | 0.0a | 35.32 ms | 950 µs |
70 °C | 10 | 0.0a | 32.76 ms | 900 µs |
LCC1223-Ab (AR Coating: 350 - 700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.01 | 59.6 ms | 1.45 ms |
45 °C | 10 | 0.95 | 41.5 ms | 990 µs |
60 °C | 10 | 0.85 | 30.5 ms | 685 µs |
70 °C | 10 | 0.80 | 26.3 ms | 591 µs |
LCC1223-Bb (AR Coating: 650 - 1050 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 1.19 | 124 ms | 2.94 ms |
45 °C | 10 | 1.16 | 82.6 ms | 1.93 ms |
60 °C | 10 | 1.14 | 65.2 ms | 934 µs |
70 °C | 10 | 1.08 | 52.7 ms | 843 µs |
LCC1223-Cb (AR Coating: 1050 - 1700 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25 °C | 10 | 0.95 | 236 ms | 4.89 ms |
45 °C | 10 | 0.85 | 127 ms | 3.54 ms |
60 °C | 10 | 0.0a | 93.6 ms | 1.95 ms |
70 °C | 10 | 0.0a | 62.0 ms | 1.89 ms |
- The specified full-wave retardation of 1 λ may not be achieved at temperatures above 45 °C, the V2 value in this case corresponds to the maximum measured retardation.
- Uncompensated LC retarders with Ø10 mm clear apertures and these switching times are available upon request by contacting Tech Sales.
LCC1113-D (AR Coating: 1650 - 3000 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25.6 °C | 10 | 0.98 | 586 ms | 7.0 ms |
45 °C | 10 | 0.93 | 264 ms | 3.0 ms |
60 °C | 10 | 0.88 | 184 ms | 1.5 ms |
70 °C | 10 | 0.83 | 162 ms | 1.0 ms |
LCC1113-MIR (AR Coating: 3600 - 5600 nm) |
||||
---|---|---|---|---|
Temperature | V1 | V2 | Rise Time | Fall Time |
25.6 °C | 10 | 2.32 | 4400 ms | 94.0 ms |
45 °C | 10 | 2.05 | 2200 ms | 37.5 ms |
60 °C | 10 | 1.87 | 1400 ms | 28.3 ms |
70 °C | 10 | 1.70 | 990 ms | 23.6 ms |
Drawing indicates the slow and fast axes
Alignment
The slow (extraordinary) axis of the liquid crystal retarder corresponds to the orientation of the long axis of the liquid crystal molecules when no voltage is being applied. Applying a voltage will cause the orientation direction of the liquid crystal molecules to rotate out of the plane of the drawing to the right, changing the retardation. Thorlabs LC retarders are nematic liquid crystal devices, which must be driven with an AC voltage in order to prevent the accumulation of ions and free charges, which degrades performance and can cause the device to burn out.
In order to precisely align the axis of the liquid crystal cell, mount the retarder in an appropriate rotation mount (e.g. the RSP1(/M) or the CRM1P(/M) for our Ø10 mm clear aperture retarders and RSP2(/M) or LCRM2A(/M) for our Ø20 mm clear aperture retarders). Then set up a detector or power meter to monitor the transmission of a beam through a pair of crossed linear polarizers. Next place the LC retarder between two crossed polarizers with the slow axis aligned with the transmission axis of the first polarizer. Then slowly rotate it until the transmitted intensity is minimized. In this configuration, the LC retarder is ready for phase modulation applications.
To operate as a light intensity modulator or shutter, again find the minimum transmitted intensity as prescribed above. Once the minimum is found, rotate the retarder by ±45°. This will maximize the transmitted intensity through the crossed polarizers for most LC retarders (e.g., zero-order quarter- or half-wave plates). However, this rule of thumb does not rigidly hold for multi-wave phase retarders using broadband sources due to the wavelength dependency of the retardation.
Applications
Polarization Control with a Liquid Crystal Variable Retarder
The LCVR can be effectively used as a variable zero-order wave plate over a broad spectrum of wavelengths. The optical axis of the LCVR is defined as the major axis of the liquid crystal molecules when no voltage is being applied to the cell, which are all aligned due to the LC alignment layer. When using the LCVR to control the polarization of a beam, the linearly polarized input beam should be aligned so that its polarization axis is oriented at an angle of 45° with respect to the optical axis of the LCVR in order to maximize the dynamic range of the optic. The schematic below shows how the output state of polarization will change as retardance is decreased (RMS voltage increased).
Pure Phase Retarder with Liquid Crystal Variable Retarder
In order to only effect the phase of the incident beam, the linearly polarized input beam must have its polarization axis aligned with the optical axis of the liquid crystal retarder. As Vrms is increased, the phase offset in the beam is decreased. Pure phase retarders are often used in interferometers to alter the optical path length of one arm of the interferometer with respect to the other. With an LCVR, this can be done actively.
Damage Threshold Specifications | ||
---|---|---|
Item # Suffix |
Laser Type | Damage Threshold |
-A | Pulsed (ns) | 2.04 J/cm2 (532 nm, 10 Hz, 8 ns, Ø200 µm) |
Pulsed (fs) | 0.024 J/cm2 (532 nm, 100 Hz, 76 fs, Ø162 µm) | |
-B | Pulsed (ns) | 3.56 J/cm2 (810 nm, 10 Hz, 7.6 ns, Ø234 µm) |
Pulsed (fs) | 0.023 J/cm2 (800 nm, 100 Hz, 36.4 fs, Ø189 µm) | |
-C | Pulsed (ns) | 2.5 J/cm2 (1542 nm, 10 Hz, 10 ns, Ø458 µm) |
Pulsed (fs) | 0.161 J/cm2 (1550 nm, 100 Hz, 70 fs, Ø145 µm) | |
-D | Pulsed (ns) | 0.082 J/cm2 (2000 nm, 10 Hz, 6.5 ns, Ø292 µm) |
Pulsed (fs) | 0.05 J/cm2 (2000 nm, 100 Hz, 100 fs, Ø220 µm) |
Damage Threshold Data for Thorlabs' Liquid Crystal Variable Retarders
The specifications to the right are measured data for Thorlabs' Liquid Crystal Variable Retarders.
Laser Induced Damage Threshold Tutorial
The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.
Testing Method
Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.
First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.
![LIDT metallic mirror](https://www.thorlabs.de/images/TabImages/Dielectric_Mirror_Damage_Threshold-300.jpg)
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
![LIDT BB1-E02](https://www.thorlabs.de/images/TabImages/Dielectric_Mirror_Exposure_Histogram-390.gif)
Example Test Data | |||
---|---|---|---|
Fluence | # of Tested Locations | Locations with Damage | Locations Without Damage |
1.50 J/cm2 | 10 | 0 | 10 |
1.75 J/cm2 | 10 | 0 | 10 |
2.00 J/cm2 | 10 | 0 | 10 |
2.25 J/cm2 | 10 | 1 | 9 |
3.00 J/cm2 | 10 | 1 | 9 |
5.00 J/cm2 | 10 | 9 | 1 |
According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.
Continuous Wave and Long-Pulse Lasers
When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.
When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.
LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].
![Intensity Distribution](https://www.thorlabs.de/images/TabImages/Pulsed_Laser_Intensity_Distribution-390.gif)
Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.
In order to use the specified CW damage threshold of an optic, it is necessary to know the following:
- Wavelength of your laser
- Beam diameter of your beam (1/e2)
- Approximate intensity profile of your beam (e.g., Gaussian)
- Linear power density of your beam (total power divided by 1/e2 beam diameter)
Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below.
The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).
Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):
While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.
Pulsed Lasers
As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.
Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.
Pulse Duration | t < 10-9 s | 10-9 < t < 10-7 s | 10-7 < t < 10-4 s | t > 10-4 s |
---|---|---|---|---|
Damage Mechanism | Avalanche Ionization | Dielectric Breakdown | Dielectric Breakdown or Thermal | Thermal |
Relevant Damage Specification | No Comparison (See Above) | Pulsed | Pulsed and CW | CW |
When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:
LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].
- Wavelength of your laser
- Energy density of your beam (total energy divided by 1/e2 area)
- Pulse length of your laser
- Pulse repetition frequency (prf) of your laser
- Beam diameter of your laser (1/e2 )
- Approximate intensity profile of your beam (e.g., Gaussian)
The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.
Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):
You now have a wavelength-adjusted energy density, which you will use in the following step.
Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.
The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:
Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.
[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).
In order to illustrate the process of determining whether a given laser system will damage an optic, a number of example calculations of laser induced damage threshold are given below. For assistance with performing similar calculations, we provide a spreadsheet calculator that can be downloaded by clicking the button to the right. To use the calculator, enter the specified LIDT value of the optic under consideration and the relevant parameters of your laser system in the green boxes. The spreadsheet will then calculate a linear power density for CW and pulsed systems, as well as an energy density value for pulsed systems. These values are used to calculate adjusted, scaled LIDT values for the optics based on accepted scaling laws. This calculator assumes a Gaussian beam profile, so a correction factor must be introduced for other beam shapes (uniform, etc.). The LIDT scaling laws are determined from empirical relationships; their accuracy is not guaranteed. Remember that absorption by optics or coatings can significantly reduce LIDT in some spectral regions. These LIDT values are not valid for ultrashort pulses less than one nanosecond in duration.
![Intensity Distribution](https://www.thorlabs.de/images/TabImages/Pulsed_Laser_Intensity_Distribution-390.gif)
A Gaussian beam profile has about twice the maximum intensity of a uniform beam profile.
CW Laser Example
Suppose that a CW laser system at 1319 nm produces a 0.5 W Gaussian beam that has a 1/e2 diameter of 10 mm. A naive calculation of the average linear power density of this beam would yield a value of 0.5 W/cm, given by the total power divided by the beam diameter:
However, the maximum power density of a Gaussian beam is about twice the maximum power density of a uniform beam, as shown in the graph to the right. Therefore, a more accurate determination of the maximum linear power density of the system is 1 W/cm.
An AC127-030-C achromatic doublet lens has a specified CW LIDT of 350 W/cm, as tested at 1550 nm. CW damage threshold values typically scale directly with the wavelength of the laser source, so this yields an adjusted LIDT value:
The adjusted LIDT value of 350 W/cm x (1319 nm / 1550 nm) = 298 W/cm is significantly higher than the calculated maximum linear power density of the laser system, so it would be safe to use this doublet lens for this application.
Pulsed Nanosecond Laser Example: Scaling for Different Pulse Durations
Suppose that a pulsed Nd:YAG laser system is frequency tripled to produce a 10 Hz output, consisting of 2 ns output pulses at 355 nm, each with 1 J of energy, in a Gaussian beam with a 1.9 cm beam diameter (1/e2). The average energy density of each pulse is found by dividing the pulse energy by the beam area:
As described above, the maximum energy density of a Gaussian beam is about twice the average energy density. So, the maximum energy density of this beam is ~0.7 J/cm2.
The energy density of the beam can be compared to the LIDT values of 1 J/cm2 and 3.5 J/cm2 for a BB1-E01 broadband dielectric mirror and an NB1-K08 Nd:YAG laser line mirror, respectively. Both of these LIDT values, while measured at 355 nm, were determined with a 10 ns pulsed laser at 10 Hz. Therefore, an adjustment must be applied for the shorter pulse duration of the system under consideration. As described on the previous tab, LIDT values in the nanosecond pulse regime scale with the square root of the laser pulse duration:
This adjustment factor results in LIDT values of 0.45 J/cm2 for the BB1-E01 broadband mirror and 1.6 J/cm2 for the Nd:YAG laser line mirror, which are to be compared with the 0.7 J/cm2 maximum energy density of the beam. While the broadband mirror would likely be damaged by the laser, the more specialized laser line mirror is appropriate for use with this system.
Pulsed Nanosecond Laser Example: Scaling for Different Wavelengths
Suppose that a pulsed laser system emits 10 ns pulses at 2.5 Hz, each with 100 mJ of energy at 1064 nm in a 16 mm diameter beam (1/e2) that must be attenuated with a neutral density filter. For a Gaussian output, these specifications result in a maximum energy density of 0.1 J/cm2. The damage threshold of an NDUV10A Ø25 mm, OD 1.0, reflective neutral density filter is 0.05 J/cm2 for 10 ns pulses at 355 nm, while the damage threshold of the similar NE10A absorptive filter is 10 J/cm2 for 10 ns pulses at 532 nm. As described on the previous tab, the LIDT value of an optic scales with the square root of the wavelength in the nanosecond pulse regime:
This scaling gives adjusted LIDT values of 0.08 J/cm2 for the reflective filter and 14 J/cm2 for the absorptive filter. In this case, the absorptive filter is the best choice in order to avoid optical damage.
Pulsed Microsecond Laser Example
Consider a laser system that produces 1 µs pulses, each containing 150 µJ of energy at a repetition rate of 50 kHz, resulting in a relatively high duty cycle of 5%. This system falls somewhere between the regimes of CW and pulsed laser induced damage, and could potentially damage an optic by mechanisms associated with either regime. As a result, both CW and pulsed LIDT values must be compared to the properties of the laser system to ensure safe operation.
If this relatively long-pulse laser emits a Gaussian 12.7 mm diameter beam (1/e2) at 980 nm, then the resulting output has a linear power density of 5.9 W/cm and an energy density of 1.2 x 10-4 J/cm2 per pulse. This can be compared to the LIDT values for a WPQ10E-980 polymer zero-order quarter-wave plate, which are 5 W/cm for CW radiation at 810 nm and 5 J/cm2 for a 10 ns pulse at 810 nm. As before, the CW LIDT of the optic scales linearly with the laser wavelength, resulting in an adjusted CW value of 6 W/cm at 980 nm. On the other hand, the pulsed LIDT scales with the square root of the laser wavelength and the square root of the pulse duration, resulting in an adjusted value of 55 J/cm2 for a 1 µs pulse at 980 nm. The pulsed LIDT of the optic is significantly greater than the energy density of the laser pulse, so individual pulses will not damage the wave plate. However, the large average linear power density of the laser system may cause thermal damage to the optic, much like a high-power CW beam.
Previous Generation Ø10 mm Full-Wave Liquid Crystal Retarders Offered As Specials
The following table lists the current and previous generation of Ø10 mm full-wave LC retarders. The previous generation of Ø10 mm retarders listed below are available upon request by contacting Tech Sales.
Full-Wave Ø10 mm Uncompensated LC Retarders | ||||
---|---|---|---|---|
Wavelength Range | Current Generation | Previous Generation | ||
Item # | Switching Time (Typical @ 25 °C) | Item # | Switching Time (Typical @ 25 °C) | |
350 - 700 nm | LCC1513-A | 16.60 ms / 0.35 ms @ 635 nm | LCC1113-A | 59.6 ms / 1.45 ms @ 635 nm |
650 - 1050 nm | LCC1513-B | 28.00 ms / 0.69 ms @ 780 nm | LCC1113-B | 124 ms / 2.94 ms @ 780 nm |
1050 - 1700 nm | LCC1513-C | 65.03 ms / 1.46 ms @ 1550 nm | LCC1113-C | 236 ms / 4.89 ms @ 1550 nm |
Full-Wave Ø10 mm Compensated LC Retarders | ||||
---|---|---|---|---|
Wavelength Range | Current Generation | Previous Generation | ||
Item # | Switching Time (Typical @ 25 °C) | Item # | Switching Time (Typical @ 25 °C) | |
350 - 700 nm | LCC1613-A | 17.35 ms / 0.39 ms @ 635 nm | LCC1413-A | 39.40 ms / 0.31 ms @ 635 nm |
650 - 1050 nm | LCC1613-B | 33.00 ms / 0.72 ms @ 780 nm | LCC1413-B | 129 ms / 0.66 ms @ 780 nm |
1050 - 1700 nm | LCC1613-C | 66.78 ms / 1.55 ms @ 1550 nm | LCC1413-C | 209 ms / 0.19 ms @ 1550 nm |
Thorlabs' Custom Liquid Crystal Capabilities
Thorlabs offers a large variety of liquid crystal retarders from stock, including 1/2-, 3/4-, and full-wave models with a Ø10 mm or Ø20 mm clear aperture as well as 1/2-wave temperature-controlled models. However, we also offer OEM and custom retarders. The retardance range, coating, rubbing angle, temperature stabilization, and size can be customized to meet many unique optical designs. We also offer other custom liquid crystal devices, such as empty LC cells, polarization rotators, and noise eaters. For more information about ordering a custom liquid crystal device, please contact Thorlabs' technical support.
Our engineers work directly with our customers to discuss the specifications and other design aspects of a custom liquid crystal retarder. They will analyze both the design and feasibility to ensure the custom products are manufactured to high-quality standards and in a timely manner.
Polyimide (PI) Coating and Rubbing - Custom Alignment Angle
In their nematic phase, liquid crystal molecules naturally align to an average orientation, which together with their stretched shape, creates an optical anisotropy, or direction-dependent optical effect. The orientation of the LC molecules in an LC cell, in the absence of an applied voltage, is determined by the alignment layer, created by the polyimide (PI) coating and rubbing angle. Rubbing creates grooves, which the liquid crystal molecules will align to. Users can choose any initial orientation of LC molecules by specifying the rubbing angle.
Custom Cell Spacing
The wall spacing inside of the liquid crystal cell, which determines the thickness of LC material, can be customized during the manufacturing process. The retardance range of an LC cell is dependent on the LC material thickness:
Here, δ is the retardance in waves, d is the thickness of the LC material, λν is the wavelength of light, and Δn is the birefringence of the LC material used. Thus, for a given wavelength, the retardance is determined by the wall spacing inside the LC cell (i.e., the thickness of LC layer). We offer standard retardance ranges of λ/2 to 30 nm, 3λ/4 to 30 nm, and λ to 30 nm, but higher retardance ranges may also be ordered.
Custom Liquid Crystal Material
Customers can also provide their own liquid crystal material, and Thorlabs will use it to fill the liquid crystal cell. Since different liquid crystal materials have different birefringence values, varying the material enables a different retardance range.
Temperature Control/Switching Time
A temperature sensor can also be integrated into the LC variable retarder. Using a temperature controller, the temperature of the retarder can be actively stabilized to within ±0.1 °C. The viscosity of the liquid crystal material is lowered at higher temperatures, allowing the retarder to switch from one state to another due to the decreased viscosity. An active temperature control system can be used to heat the retarder, allowing it to operate at higher switching speeds.
Assembly / Housing
If desired, we can manufacture custom liquid crystal retarders without housings.
Testing
Each LC retarder is tested for birefringence, uniformity, and fast axis angle, using the measurement setup shown in the photo to the left. The equipment measures the 2-dimensional birefringence distribution using wave plates and a CCD camera. The image to the right shows a sample test result of a liquid crystal retarder, showing excellent uniformity.
For More Information
Contact Thorlabs' technical support for more information about our custom liquid crystal device options or to place an order.
Custom Capability | Custom Specification |
---|---|
Patterned Retarder Size | Ø100 µm to Ø2" |
Patterned Retarder Shape | Any |
Microretarder Size | ≥Ø30 µm |
Microretarder Shape | Round or Square |
Retardance Range @ 632.8 nm | 50 to 550 nm |
Substrate | N-BK7, UV Fused Silica, or Other Glass |
Substrate Size | Ø5 mm to Ø2" |
AR Coating | -A: 350 - 700 nm -B: 650 - 1050 nm -C: 1050 - 1700 nm |
![Liquid Crystal Retarder Smaple Switching Time](https://www.thorlabs.de/images/TabImages/Patterned_Retarder_Random_350.gif)
Click to Enlarge
Figure 1: Patterned Retarder with Random Distribution
Features
- Build a Custom Microretarder
- Customize Size, Shape, and Substrate Material
- Retardance Range: 50 - 550 nm
- Fast Axis Resolution: <1º
- Retardance Fluctuations Under 30 nm
Applications
- 3D Displays
- Polarization Imaging
- Diffractive Optical Applications: Polarization Gratings, Polarimetry, and Beam Steering
Thorlabs offers customizable patterned retarders, available in any pattern size from Ø100 µm to Ø2" and any substrate size from Ø5 mm to Ø2". These custom retarders are composed of an array of microretarders, each of which has a fast axis aligned to a different angle than its neighbor. The size and shape of the microretarders are also customizable. They can be as small as 30 µm and in shapes including circles and squares. This control over size and shape of the individual microretarders allows us to construct a large array of various patterned retarders to meet nearly any experimental or device need.
These patterned retarders are constructed from our liquid crystals and liquid crystal polymers. Using photo alignment technology, we can secure the fast axis of each microretarder to any angle within a resolution of <1°. Figures 1 - 3 show examples of our patterned retarders. The figures represent measured results of the patterned retarder captured on an imaging polarimeter and demonstrate that the fast axis orientation of any one individual microretarder can be controlled deterministically and separately from its neighbors.
The manufacturing process for our patterned retarders is controlled completely in house. It begins by preparing the substrate, which is typically N-BK7 or UV fused silica (although other glass substrates may be compatible as well). The substrate is then coated with a layer of photoalignment material and placed in our patterned retarder system where sections are exposed to linearly polarized light to set the fast axis of a microretarder. The area of the exposed sections depends on the desired size of the microretarder; the fast axis can be set between 0° and 180° with a resolution <1°. Once set, the liquid crystal cell is constructed by coating the device with a liquid crystal polymer and curing it with UV light.
Thorlabs' LCP depolarizers provide one example of these patterned retarders. In principle, a truly randomized pattern may be used as a depolarizer, since it scrambles the input polarization spatially. However, such a pattern will also introduce a large amount of diffraction. For our depolarizers, we designed a linearly ramping fast axis angle and retardance that can depolarize both broadband and monochromatic beams down to diameters of 0.5 mm without introducing additional diffraction. For more details, see the webpage for our LCP depolarizers.
By supplying Thorlabs with a drawing of the desired patterned retarder or an excel file of the fast axis distribution, we can construct almost any patterned retarder. For more information on creating a patterned retarder, please contact Tech Support.
![Liquid Crystal Retarder Smaple Switching Time](https://www.thorlabs.de/images/TabImages/Patterned_Retarder_Spiral_450.gif)
Click to Enlarge
Figure 2: Patterned Retarder with a Spiral Distribution
![Liquid Crystal Retarder Smaple Switching Time](https://www.thorlabs.de/images/TabImages/Patterned_Retarder_Dog_450.gif)
Click to Enlarge
Figure 3: Patterned Retarder with a Pictoral Distribution
Posted Comments: | |
akn akn
 (posted 2022-01-10 05:06:31.717) 1. Please share retardence vs. temperature measurement data for this item in the range of -10 to +15°C
2. How measurements for 60 and 70°C were taken for this item, given that as per the specs, the operating temp range is from -20 to +45°C only? cdolbashian
 (posted 2022-01-12 04:23:32.0) Thank you for contacting Thorlabs. Our LC cells can work at temperatures of 70℃, but it might start to cause lifetime concerns as the materials such as epoxies etc. start to fail. If a faster switching speed is required, the retarders can work at higher temperatures, but the maximum retardation value will be lower. In other cases, it is recommended to operate within the specified temperature range. Our tests were performed by attaching heating elements around the housing of the unit. We are currently only able to provide the retardance -vs- voltage curves above room temperature, but when used at lower temperatures, one can expect even slower response with slightly more retardance range. akn a
 (posted 2021-12-28 08:33:02.217) Hello, can you please share the wavelength vs refractive index data for LCC1413-B LCVR? Also, when you mention delta-n = 0.15; does it represents the maximum value of delta-n ?What is the expected range of delta-n? user
 (posted 2021-12-10 05:43:44.54) Hello,
Kindly share the current (in mA) consumed by LCC1413-B for the applied potential between 0-10V. Also, what is the minimum DC offset acceptable to it and for what duration before the device gets damaged?
Thanks. YLohia
 (posted 2021-12-15 11:28:48.0) Hello, thank you for contacting Thorlabs. The nominal resistance of the LC retarder is in the MOhm range and the capacitance is in the pF range. For a 2kHz drive frequency, the expected current consumption is on the order of uA. The threshold value for a DC offset has not been measured directly. The DC signal causes charge build-up and damage is a slow process. We recommend keeping the DC component as small as possible. For reference, the LCC25 maintains the DC offset within 10mV in order to counteract the buildup of charges. Saaj Chattopadhyay
 (posted 2021-11-15 10:17:56.667) Hi! I have been using the LCC1413-A device connected to the LCC25 control box to control the phase introduced in my laser beam. Recently, to calibrate the tool I placed it between crossed linear polarizers and swept the applied potential between 1 to 10V while measuring power after the second polarizer. In the past, I have used this setup to get the calibration curve for the device and that has been pretty constant. However, this time the power through wildly fluctuated even when potential was held constant. I have checked the control box with an oscilloscope to check if its output is stable, and it appears to be quite stable. Is there something I can do to avoid these wild fluctuations. Thank you! YLohia
 (posted 2021-11-23 02:05:01.0) Hello, thank you for contacting Thorlabs. We have reached out to you directly to gather more information about your setup and to troubleshoot. abhi akn
 (posted 2021-07-09 16:10:43.59) Kindly confirm the substrate material for LCC1413-B. Thanks YLohia
 (posted 2021-07-12 10:35:38.0) Thank you for contacting Thorlabs. The substrate material is Fused Silica. Matan Dudaie
 (posted 2020-12-01 02:59:22.68) Hi, I'm using the LCC1113A and the old LCC1112A. I'm building an interferometer, and I'm in need to know the optical length of the LCC's. or at least an estimation. I could not find a drawing or specifics about the materials and refractive indexes. I think this information can be useful for many optical users
thank you YLohia
 (posted 2020-12-02 10:17:19.0) Hello, thank you for contacting Thorlabs. Both LCC1113-A and LCC1112-A have 3mm thick substrates and delta-n = 0.15. Shiang-Yu Huang
 (posted 2019-12-04 04:00:19.523) Dear Thorlabs,
Recently we bought the LCC1423-A and would like to use it as an electronically-controlled quoter wave plate.
However, we found that when the laser deviates (or let's say the light path is tilted) after it goes through the liquid crystal retarder. And this is somehow annoying because we need our laser beam to go straight all the time.
Is this phenomenon normal?
Or there is something wrong with the retarder?
Thank you in advance.
Best regards,
Shiang-Yu nbayconich
 (posted 2019-12-12 11:12:37.0) Thank you for your feedback. By not considering deviation introduced by optical mechanics, we believe that the parallelism of the LC retarder would be the cause of the deviation you had seen.
A techsupport representative has reached out to you directly to gather more details about your setup. We are currently working on improving our web presentation to include the parallelism/beam deviation specs for these optics to allow our customers to find a better fit for their application. user
 (posted 2019-07-07 20:41:02.6) Dear Sir/Madam,
We have several LCC25 controller from purchased your company. We will need to write LabVIEW code to control this device.
May you give me the link to download the LabVIEW driver or example for this device?
Thanks.
Deqing Ren. YLohia
 (posted 2019-07-08 10:36:21.0) Hello Deqing, the LabVIEW sample VI and driver is included with the software download here : https://www.thorlabs.com/software_pages/viewsoftwarepage.cfm?code=LCC25. Danny Kim
 (posted 2019-05-17 16:58:12.203) Is there a simple Matlab script that can set the voltage? YLohia
 (posted 2019-05-21 08:24:03.0) Hello, thank you for contacting Thorlabs. Unfortunately, we do not support Matlab programming for this product line at the moment. We do provide C++ APIs that can be used in Matlab. I am reaching out to you directly. Idan Yokev
 (posted 2019-05-16 09:32:01.223) Hi, I am considering to buy LCC25, I have questions regarding custom software control:
You currently provide a 32 bit C++ interface, my code/compile environment is 64 bit only. Can you provide a 64 bit interface?
Also, I've had success in using the .Net interfaces that are provided with many of your products, can a (64bit) .Net interface be provided for LCC25 as well? nbayconich
 (posted 2019-05-17 01:31:49.0) Thank you for contacting Thorlabs. We do not have a 64 bit c++ dll at the moment, the 64bit labview dll of LCC25 can be found in your C:\Program Files (x86)\Thorlabs\LCC25\Sample\LCC25 LabVIEW Instrument Driver\Thorlabs_LCC25\Data location.
We will add the 64bit C++ dll of LCC25 in the next release version. jms310
 (posted 2019-02-04 17:07:07.06) Hi,
I am considering to buy an LCC1413-B liquid crystal retarder for an application, where I would like to rotate (switch) a linear optical polarisation from e.g. horizontal to vertical. The switching should be triggered by an electronic (TTL) pulse or voltage signal increase.
Before doing so, I have a general question regarding the operation principle of the device:
1) Do I understand it correctly that the LCC1413 in its "off"-state (0V on the controller) does not exhibit any birefringence, i.e. any incident (linear) polarisation will not be affected? On the other hand, when the maximum voltage is applied, does the LC become birefringent acting as a half-wave-plate which (when mounted under 45 degree angle w.r.t. the light polarisation) that rotates horizontal to vertical lin. pol. and vice versa?
or:
2) Does the LC always exhibit birefringence, but its fast/slow axes are rotated via the applied voltage?
I guess option 1) is correct, but I would appreciate your confirmation and clarification. Further, I was wondering whether it is possible to gradually tune from 0 to \lambda/2 or whether the device only allows for digital operation, i.e. either no retardance or precisely lambda/2.
Thank you very much for your help.
Best regards,
Julian nbayconich
 (posted 2019-02-15 02:01:23.0) Thank you for contacting Thorlabs. When applying 0 volts from the driver to the Liquid crystal retarder the device, this will induce a maximum retardance value. When a higher voltage is applied such as 10 volts when using LCC1413 the liquid crystal retarder will induce a near zero retardance value. The slow axis is not rotated but rather the birefringence of the liquid crystal material changes as a function of applied voltage. You can still use these a polarization rotators for linearly polarized source however you will have to align your input polarization by 45 degrees relative to the LC retarders slow axis. Using a LC rotator will be a simpler solution where you can continuously adjust the rotation angle from -90 to +90 degrees with respect to the input polarization.
You can gradually change the output voltage of the LCC25 controller through computer controlled operation using the command prompt syntax. For example, you can use the "Set Test Mode Increment (V)" and "Set Test Mode Dwell Time (ms)" when running the "Run Test Mode" command.
When using the external TTL input to the LCC25 controller, the voltage 1 setting is triggered when the TTL input signal equals = 5 V or a high voltage, and the voltage 2 setting is activated when TTL = 0V or low. The Voltage 1 &2 settings can be changed so that either setting can be switched from a high or low output voltage. ruisiwang
 (posted 2018-10-12 09:12:45.497) Hello, could you please tell me the thickness of indium tin oxide(ITO) and LC alignment layer?
Thanks. YLohia
 (posted 2018-10-15 10:26:07.0) Hello, thank you for contacting Thorlabs. Unfortunately, the thickness of the ITO is proprietary information. That being said, the cell thickness is 8.6mm, the cell gap is ~6um, and the delta-n is 0.15. user
 (posted 2018-08-12 22:51:14.22) is there any range of delta n, i.e. min delta n to max delta n for LCC 1223A? nbayconich
 (posted 2018-08-14 08:25:16.0) Thank you for contacting Thorlabs. Unfortunately we can only provide the change in n of the fast and slow axis of these liquid crystal retarders which is 0.15. user
 (posted 2018-08-12 22:42:43.62) can we use LCC 1223A as a tunable refractive index? nbayconich
 (posted 2018-08-14 08:26:00.0) Thank you for contacting Thorlabs. The tuneable liquid crystal retarders work on the principle of controlling the birefringence which is the difference in the fast and slow index of refraction of the liquid crystal material. user
 (posted 2018-08-12 22:26:21.42) hello,
could you please tell the LC cell thickness, LC cell gap, delta n, and ordinary and extraordinary n of lcc 1223A. nbayconich
 (posted 2018-08-14 08:18:11.0) Thank you for contacting Thorlabs. The LCC cell thickness is 5mm +/- 0.05 mm, the LC layer cell gap of LCC1223-A is 6um & delta-n is 0.15. 851308587
 (posted 2018-06-22 14:09:19.373) Hello, can I know the liquid crystal cell thickness and the Delta-n of LCC 1413-A?Thanks. YLohia
 (posted 2018-06-25 08:21:50.0) Hello, the cell thickness is 8.6mm, the cell gap is ~6um, and the delta-n is 0.15. alokg.76076
 (posted 2018-05-14 08:44:14.66) can I know the width of liquid crystal cell spacing only of LCC 1223-A? nbayconich
 (posted 2018-05-17 08:18:28.0) Thank you for contacting Thorlabs. The cell gap of LCC1223-A is 6um. gj8798
 (posted 2017-06-16 15:23:08.52) Hello, I'm a user of LCC-1113A to modulate circular polarization (RCP, LCP). I tried this at laser wavelength 532nm, 593nm, 671nm. It worked well only 532 nm. The retardence of LCC-1113A was smaller than 0.75 at 593 nm, and 671nm. Is there any reason for this problem? tfrisch
 (posted 2017-06-27 10:03:48.0) Hello, thank you for contacting Thorlabs. LCC1113-A should be suitable to operate at 593nm and 671nm. We will reach out to you directly to troubleshoot your operating conditions and the set voltages. ysu
 (posted 2016-03-30 11:44:37.073) Hello, I don't know on which side the AR coating is. So, from which side should the light beam go through? besembeson
 (posted 2016-03-30 04:56:40.0) Response from Bweh at Thorlabs USA: The units have AR coating on both surfaces so you can use either side as the input. ysu
 (posted 2016-03-08 17:45:44.673) Hello, What is the damage threshold of the wave plate for 532nm laser beam? besembeson
 (posted 2016-03-10 01:48:51.0) Response from Bweh at Thorlabs USA: I will contact regarding this, and we will add this to the website once established. rosen
 (posted 2015-02-23 10:51:52.733) Hello,
Could you please provide me the typical LC thickness in these devices and the Delta-n (the differens between n_e and n_o). jlow
 (posted 2015-02-26 08:08:46.0) Response from Jeremy at Thorlabs: The cell gap of LCC1223-A is about 6µm. The birefringence of the LC is about 0.15. czl0579
 (posted 2013-06-06 04:50:41.957) Hi, do you have information on the absolute phase delay of both fast and slow axes compared to the free space (as a function of driving voltage)? tcohen
 (posted 2013-06-13 12:47:00.0) Response from Tim at Thorlabs: Thank you for your feedback. Our current data focuses on relative delay, but we will look into this and keep you updated. ialvarez
 (posted 2013-03-06 03:17:52.01) When were these full wave retarders introduced in your catalog? I only remember to have seen half wave units before, and I need to report why I didn't select these ones in the past. sharrell
 (posted 2013-03-06 14:06:00.0) Response from Sean at Thorlabs: Thank you for your feedback. Our full wave retarders were introduced on August 20, 2012. jlow
 (posted 2013-01-04 08:12:00.0) Response from Jeremy at Thorlabs: At 70°C, the LCC1223-B should be able to achieve 3/4 wave retardation. zsulijiaming
 (posted 2012-12-29 01:55:24.3) Hi, I am from Indiana University, I want to know the maximum retardation value of LCC1223-B at 70℃ and around 800nm, it can get a 3/4 lambda retardation? thanks! tcohen
 (posted 2012-11-08 09:46:00.0) Response from Tim at Thorlabs: If the retarder is placed at 45 degrees between parallel polarizers, the transmission could theoretically be controlled to be from 0% to 97% (97% because of the 30nm minimum retardation of our LC retarder). The actual number depends on the extinction ratio and transmission of the polarizers used, as well as the alignment of all items. In similar setups we’ve done here we’ve managed to get a 40:1 contrast. user
 (posted 2012-11-06 02:56:50.53) Good day!
I was wondering how good the modulation contrast between the minimum and the maximum retardens is. Thank you for your help tcohen
 (posted 2012-10-30 10:16:03.92) Response from Tim at Thorlabs: The damage threshold will be ~2.50J/cm^2 (1542nm, 10ns, 10Hz, Ø0.458mm). We do not currently have tested data at the ps or fs level. need_backup
 (posted 2012-10-17 15:21:23.57) Greetings! Could you please supply the information on the damage threshold of these wave plates when used with a pulsed (<1ps) laser? Thank you! |
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
Key Specificationsa | |||
---|---|---|---|
Item # | LCC1613-A | LCC1613-B | LCC1613-C |
Wavelength Range | 350 - 700 nm | 650 - 1050 nm | 1050 - 1700 nm |
Retardance Range | 0 nm to >λ | ||
Switching Time (Rise/Fall, Typical @ 25 °C) |
17.35 ms / 0.39 ms @ 635 nm |
33.00 ms / 0.72 ms @ 780 nm |
66.78 ms / 1.55 ms @ 1550 nm |
Retardance Uniformity (RMS)b |
<λ/20 @ 400 nm | <λ/20 @ 650 nm | <λ/20 @ 1050 nm |
Surface Quality | 60-40 Scratch-Dig | ||
Cable Length | 930 mm (36.6") |
- Ø10 mm Clear Aperture
- Fast Switching*
- Retardance: 0 nm to λ
- Compensated for 0 nm Minimum Retardance
- 1" Outer Diameter
- 3 Standard AR Coatings Available
Thorlabs' Ø10 mm clear aperture, fast switching, compensated, full-wave liquid crystal retarders are available with AR coatings for 350 - 700 nm (Item # LCC1613-A), 650 - 1050 nm (Item # LCC1613-B), or
*If your application doesn't require the fast switching speeds of the LCC1613 LCVRs, the previous generation Ø10 mm retarders are available by contacting Tech Sales. See the Custom Capabilities tab for details.
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
Key Specificationsa | |||
---|---|---|---|
Item # | LCC1513-A | LCC1513-B | LCC1513-C |
Wavelength Range | 350 - 700 nm | 650 - 1050 nm | 1050 - 1700 nm |
Retardance Range | ~30 nm to >λ | ||
Switching Time (Rise/Fall, Typical @ 25 °C) |
16.60 ms / 0.35 ms @ 635 nm |
28.00 ms / 0.69 ms @ 780 nm |
65.03 ms / 1.46 ms @ 1550 nm |
Retardance Uniformity (RMS)b |
<λ/50 @ 400 nm | <λ/50 @ 650 nm | <λ/50 @ 1050 nm |
Surface Quality | 40-20 Scratch-Dig | ||
Cable Length | 930 mm (36.6") |
- Ø10 mm Clear Aperture
- Fast Switching*
- Retardance: ~30 nm to λ
- 1" Outer Diameter
- 3 Standard AR Coatings Available
Thorlabs' Ø10 mm clear aperture, fast switching, uncompensated, full-wave liquid crystal retarders are available with AR coatings for
*If your application doesn't require the fast switching speeds of the LCC1513 LCVRs, the previous generation Ø10 mm retarders are available by contacting Tech Sales. See the Custom Capabilities tab for details.
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
Key Specificationsa | ||
---|---|---|
Item # | LCC1113-D | LCC1113-MIR |
Wavelength Range | 1650 - 3000 nm | 3600 - 5600 nm |
Retardance Range | ~30 nm to >λ | |
Switching Time (Rise/Fall, Typical @ 25.6 °C) |
586 ms / 7.0 ms @ 2200 nm |
4.4 s / 94 ms @ 4400 nm |
Retardance Uniformity (RMS)b |
<λ/10 @ 1650 nm | <λ/10 @ 3600 nm |
Surface Quality | 60-40 Scratch-Dig | |
Cable Length | 930 mm (36.6") |
- Ø10 mm Clear Aperture
- Retardance: ~30 nm to λ
- 1" Outer Diameter
- 2 Standard AR Coatings Available
Thorlabs' Ø10 mm clear aperture, uncompensated, full-wave liquid crystal retarders are available with AR coatings for 1650 - 3000 nm (Item #LCC1113-D), or
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
Key Specificationsa | |||
---|---|---|---|
Item # | LCC1423-A | LCC1423-B | LCC1423-C |
Wavelength Range | 350 - 700 nm | 650 - 1050 nm | 1050 - 1700 nm |
Retardance Range | 0 nm to >λ | ||
Switching Time (Rise/Fall, Typical @ 25.6 °C) |
39.4 ms / 310 µs @ 635 nm |
129 ms / 660 µs @ 780 nm |
209 ms / 193 µs @ 1550 nm |
Retardance Uniformity (RMS)b |
<λ/20 @ 400 nm | <λ/20 @ 650 nm | <λ/20 @ 1050 nm |
Surface Quality | 60-40 Scratch-Dig | ||
Cable Length | 944 mm (37.2") |
- Ø20 mm Large Clear Aperture
- Retardance: 0 nm to λ
- Compensated for 0 nm Minimal Retardation
- SM2 External Threading
- 3 Standard AR Coatings Available
Thorlabs' Ø20 mm clear aperture, compensated, full-wave liquid crystal retarders are available with AR coatings for 350 - 700 nm (Item #
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
Key Specificationsa | |||
---|---|---|---|
Item # | LCC1223-A | LCC1223-B | LCC1223-C |
Wavelength Range | 350 - 700 nm | 650 - 1050 nm | 1050 - 1700 nm |
Retardance Range | ~30 nm to >λ | ||
Switching Time (Rise/Fall, Typical @ 25°C) |
59.6 ms / 1.45 ms @ 635 nm |
124 ms / 2.94 ms @ 780 nm |
236 ms / 4.89 ms @ 1550 nm |
Retardance Uniformity (RMS)b |
<λ/50 @ 400 nm | <λ/50 @ 650 nm | <λ/50 @ 1050 nm |
Surface Quality | 40-20 Scratch-Dig | ||
Cable Length | 930 mm (36.6") |
- Ø20 mm Large Clear Aperture
- Retardance: ~30 nm to λ
- 2" Outer Diameter
- 3 Standard AR Coatings Available
Thorlabs' Ø20 mm clear aperture, uncompensated, full-wave liquid crystal retarders are available with AR coatings for 350 - 700 nm (Item #
![Back to Top Back to Top](https://www.thorlabs.de/images/arrow_Vert.gif)
- 0 to ±25 VAC Square-Wave Output Voltage
- LCC25: 2000 ± 5 Hz
- KLC101: Adjustable from 500 Hz to 10 kHz
- Internal and External Options for Modulating the Output Square-Wave Amplitude
- Edit Settings Using Device Panel or Control via USB Input from a PC
The LCC25 and KLC101 Liquid Crystal (LC) Controllers are both designed to operate Thorlabs' liquid crystal cells, rotators, and retarders (except for the LCC2415-VIS, which has an integrated controller). Each controller supplies a a square-wave AC voltage output with an amplitude that can be adjusted from 0 VRMS to ±25 VRMS. Both will automatically detect and correct any DC offset to within ±10 mV in real time, helpful for increasing the life of liquid crystal devices.
LCC25 Benchtop Controller
The LCC25 LC Controller produces a 2000 Hz square-wave AC voltage output. Both the front panel and USB interface allow the user to select two voltage levels, Voltage 1 and Voltage 2. When the LCC25 is operated in the constant voltage mode, the output of the controller will have an amplitude equal to either of the two set voltage levels. In Modulation mode, the amplitude of the 2,000 Hz square-wave output will switch between Voltage 1 and Voltage 2 at a frequency that can be set internally (0.5 Hz to 150 Hz) or triggered externally with a 0 to 5 V TTL input (0.5 Hz to 500 Hz). The LCC25 controller's software package also allows the user to define a voltage sequence by specifying a starting voltage, ending voltage, voltage step size, and dwell time.
Please visit the LCC25 controller page for more information on this controller's features.
KLC101 K-Cube™ Controller
The KLC101 K-Cube™ LC Controller is a part of Thorlabs' growing line of high-end, compact controllers. It supplies a square-wave AC output voltage with a user-set frequency from 500 Hz to 10 kHz and features a small 60.0 mm x 60.0 mm footprint. The controller can store two voltage and frequency combinations, PresetV1 and Preset V2, either of which can be selected as the output. Additionally, the controller top panel, software, and trigger ports allow the use to create customized output voltage sequences. The voltage can be set to switch between PresetV1 and PresetV2 at rates from 0.1 and 150 Hz using the top panel controls or software. When in this mode, one of the trigger ports will output a 5 V logic signal, with the high level indicating that the output is PresetV2 and the low level indicating the output is PresetV1. Alternatively, a trigger port can be used as an input for a 5 V logic signal to switch between PresetV1 and PresetV2. The software also enables Sequence and Sweep Modes. The Sequence tool can be used to set a sequence of output voltage amplitudes, frequencies, and step durations. In Sweep mode, the KLC101 controller will scan between user-set start and end voltages with a user-specified step size and step duration.
Note that the KLC101 controller does not ship with a power supply. For applications requiring a single K-cube, the TPS002 power supply (sold below) can be used. We also offer USB controller hubs for use with multiple K-cubes.
See the full KLC101 controller web presentation for more information on the features of this controller and its power supply options.
Item # | Adjustable Output Voltage |
Voltage Resolution |
Adjustable Output Frequencya |
Internal Modulationa |
External Modulation |
Slew Rate |
DC Offset |
Warm Up Time |
Output Current (Max) |
External Input Voltage (Max) |
---|---|---|---|---|---|---|---|---|---|---|
LCC25 | 0 to ±25 V RMS | 1.0 mV | 2,000 ± 5 Hz | 0.5 to 150 Hz | 0.5 to 500 Hz | 10 V/µs | ±10 mV | 30 Minutes | 15 mA | 5 VDC |
KLC101 | 500 Hz to 10 kHz | 0.1 to 150 Hz | 150 Hz (Max) | 50 mA |