Software for the MPH16 Motorized Pinhole WheelThorlabs' MPH16 Series Motorized Pinhole Wheels enable automated and repeatable positioning of pinholes for applications such as confocal laser scanning microscopy or scanning ophthalmoscopy. An optically encoded motor provides repeatable selection between pinholes with a resolution of 10 µm, without the need for realignment. The pinhole may be connected to a PC through a USB port and can be controlled using the provided DLL or GUI software. The following software options are available: - Software: Current Software for MPH16 Series Pinhole Wheels
- Archive: Previous Version Software Package for 64-Bit Windows® 7
Software | | |
---|
Description | The link below will download the current version of the software for the motorized pinhole wheel, which includes the DLL, GUI interface, SDK, and sample LabVIEW code. | | Version | 4.0 | Filesize | 17.1 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | This software is not compatible with 32-bit systems. | System Requirements | Windows® 7 or Windows 10, 64-Bit | Additional Software | Driver: Silicon Labs CP210x USB to UART Bridge Other Software: Visual C++ Redistributable Package (2012), Microsoft .NET 4.5.2 or Later |
MPH16 Version 2.4 | | |
---|
Description | Previous version of the software for the motorized pinhole wheel, which includes the DLL, GUI interface, SDK, and sample LabVIEW code. | | Version | 2.4 | Filesize | 14.9 | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | This software is not compatible with Windows® 10 or 32-bit systems. | System Requirements | Windows® 7, 64-Bit | Additional Software | Driver: Silicon Labs CP210x USB to UART Bridge Other Software: Visual C++ Redistributable Package (2012), Microsoft .NET 4.5.2 or Later | |