![]() |
Design Wavelength | 2500 nm | Magnification | Infinite |
Numerical Aperture | 0.56 | Window Thickness | |
Clear Aperture | 5.00 mm | Laser Window Material / Index | |
Effective Focal Length | 4.0 mm | Glass | BD-2 |
Working Distance | 3.05 mm | Surface Quality | 80-50 Scratch-Dig(Entire Bulk Material) |
390036-D | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
C036TME-D | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
![]() |
Vd number | - |
---|---|
CTE (10-6 / °C) | 13.5 |
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) | 91 |
|
|
|
z | SAG as a Function of Y | A4 | 4th Order Aspheric Coefficient |
R | Radius of Curvature | A6 | 6th Order Aspheric Coefficient |
k | Conic Constant | A8 | 8th Order Aspheric Coefficient |
A2 | 2nd Order Aspheric Coefficient | An | nth Order Aspheric Coefficient |