Software for DCU and DCC Series USB CamerasPlease note that our latest camera software package is ThorCam, which is recommended for use with all of our cameras. ThorCam is available here: ThorCam Download. - Software and Support: Software package with driver and graphical user interface for operating the device in standard applications.
- Drivers: Drivers for operating the device in Linux.
- Archive: Software package with graphical user interface for operating the device in standard applications.
| Software | | |
|---|
| Description | DCx USB Camera Software Installer CD. Includes applications, Windows instrument drivers and tools for operating DCx-Series USB cameras. |  | | Version | 4.20 | | Filesize | 91.0 MB | | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | | ReadMe |  | | Change Log |  | | System Requirements | Windows™ 2000 (SP4), XP (SP2 and higher), Vista (32, 64-bit) , Windows™ 7 (32, 64-bit), Windows™ 8 (32, 64-bit), USB2.0 port | | Additional Software | The ActiveX VB Demo requires the .NET Framework which is not included in the package. |
| 32-bit Drivers | | |
|---|
| Description | 32-bit Linux instrument drivers for operating CCD and CMOS USB cameras. | | | Version | 3.82 | | Filesize | 39.2 MB | | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | | ReadMe |  | | System Requirements | USB2.0 port | | Additional Software | 2.6.xx LINUX kernel (min. 2.6.9, max. 2.6.24); libc/glibc, the standard C Library (min. v2); gcc, the GNU Compiler Collection (min. v3.4); POSIX threads library (POSIX threads enabled libc); bash (Bourne again shell) or sh to run the script; QT for compile and running the demo program. |
| 64-bit Drivers | | |
|---|
| Description | 64-bit Linux instrument drivers for operating the CCD or CMOS USB cameras. | | | Version | 3.82 | | Filesize | 40.1 MB | | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | | ReadMe |  | | System Requirements | USB2.0 port | | Additional Software | 2.6.xx LINUX kernel (min. 2.6.9, max. 2.6.24); libc/glibc, the standard C Library (min. v2); gcc, the GNU Compiler Collection (min. v3.4); POSIX threads library (POSIX threads enabled libc); bash (Bourne again shell) or sh to run the script; QT for compile and running the demo program. |
| Software | | |
|---|
| Description | CCD and CMOS USB Camera Software Installer CD. Includes applications, Windows instrument drivers and tools for operating Thorlabs USB cameras. | | | Version | 3.80 | | Filesize | 43.3 MB | | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | | ReadMe |  | | System Requirements | Windows™ 2000 (SP4), XP (SP2 and higher), Vista (32, 64-bit) , Windows™ 7 (32, 64-bit), USB2.0 port. | |